Metric Size, Steel or Stainless Steel
Folding Handles
GN 425.5

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle:
Type CR--Steel, chrome-plated
Type NI--Stainless steel, European Standard No. 1.4305 (American Standard Series 303), matte, shot-blasted
Attachment part: Technopolymer plastic (Polyamide PA), matte black
Cover: Technopolymer plastic (Polyamide PA), matte black-gray

Shipping

GN 425.5 folding handles are used in places where the handle must not protrude or protrude only slightly.
The handle is locked in place in the resting position by means of a spring-loaded detent pin.
The static load capacity value given in the table is an approximate value which, if exceeded, may result in permanent deformation or fracture of the plastic attachment part. Folding handle GN 425.2 may be used as an alternative.
Attachment part is temperature resistant up to 250°C (480°F)
Cover is temperature resistant up to 100°C (212°F)

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l
length (+/-.25 mm)
h1
h2
h3
Static load, swivelling
(N)
Type CR
Type NI
100
(3.94)
34
(1.34)
44.5
(1.76)
55
(2.17)
500
120
(4.72)
34
(1.34)
44.5
(1.76)
55
(2.17)
500
180
(7.09)
34
(1.34)
44.5
(1.76)
55
(2.17)
500