Metric Size, Steel or Stainless Steel
Folding Cabinet U-Handles
With Recessed Tray
GN 425.8
 
GN 425.8
RoHS Compliant

GN 425.8
     
 
Specification
Information
Folding handle: Steel, chrome-plated, or stainless steel. AISI 303, matte shot-blasted finish
Tray: Zinc die-cast with RAL 9005 black powder-coated textured finish or RAL 9006 silver powder-coated textured finish   

Shipping

GN 425.8 folding cabinet U-handles with recessed tray are used in applications where the handle must not protrude more than 3 mm when in the folded position.
Handle mounts with four countersunk M4 screws.
Recessed tray give this handle added strength.
Folding handle and recessed tray are supplied as a complete assembly.
In Type A, the handle is locked in both folded up and folded down position by spring-loaded thrust pieces.
In Type B, the handle always springs back to the folded down position after being released, preventing it from protruding at undesirable times.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Type A - Handle With Locked Positions

Dimensions in:

millimeters
(inches)

Part Number
l1
Handle Length
l2
l3
l4
l5
l6
m1
m2
Steel Stainless Steel
Black Textured Finish
Silver Textured Finish
Black Textured Finish
Silver Textured Finish
100
(3.94)
150
(5.91)
65
(2.56)
121
(4.76)
122
(4.80)
60
(2.36)
134
(5.28)
49
(1.93)
120
(4.72)
170
(6.69)
65
(2.56)
141
(5.55)
142
(5.59)
60
(2.36)
154
(6.06)
49
(1.93)
 
Type B - Handle With Spring Return

Dimensions in:

millimeters
(inches)

Part Number
l1
Handle Length
l2
l3
l4
l5
l6
m1
m2
Steel Stainless Steel
Black Textured Finish
Silver Textured Finish
Black Textured Finish
Silver Textured Finish
100
(3.94)
150
(5.91)
65
(2.56)
121
(4.76)
122
(4.80)
60
(2.36)
134
(5.28)
49
(1.93)
120
(4.72)
170
(6.69)
65
(2.56)
141
(5.55)
142
(5.59)
60
(2.36)
154
(6.06)
49
(1.93)