Metric Size, Steel
Round Cabinet "U" Handles
With Tapped Blind Holes
GN 425

GN 425


RoHS Compliant
GN 425
GN 425
Specification
Information

Handle: Standard free cutting steel 9S Mn Pb 28, tapped holes for mounting
Location disks (for sizes d1 - 8 or 10 mm): Zinc die cast, nickel-plated

Handle finish options:
Type SW - Black powder coated (RAL 9005), textured finish
Type RS - Red powder coated (RAL 3000), textured finish
Type CR - Chrome-plated finish
Type BT - Blackened finish

Shipping

GN 425 cabinet "U" handles sizes d1 - 8 or 10 mm are supplied with zinc plated steel location disks.
They guarantee a perfect location even with large holes in the cabinet. The disks are packaged loose.
The chrome-plated version is only conditionally suitable for outdoor use. In such cases the stainless steel version GN 425 should be given preference.
Because of our manufacturing process (bending), special sizes can be supplied at certain minimum quantities.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l
Length
+/-.5 mm
d2
Tapped
d3
h
r
t
min.
Black Powder Coated Red Powder Coated Chrome Plated Blackened
425-8-55-BT
Download the CAD
8
(.31)
55*
(2.17)
M4 x .7
12
(.47)
35
(1.38)
10
(.39)
8
(.31)
425-8-64-BT
Download the CAD
8
(.31)
64
(2.52)
M4 x .7
12
(.47)
35
(1.38)
10
(.39)
8
(.31)
425-8-88-BT
Download the CAD
8
(.31)
88*
(3.46)
M4 x .7
12
(.47)
35
(1.38)
10
(.39)
8
(.31)
425-8-96-BT
Download the CAD
8
(.31)
96
(3.78)
M4 x .7
12
(.47)
35
(1.38)
10
(.39)
8
(.31)
425-8-100-BT
Download the CAD
8
(.31)
100
(3.94)
M4 x .7
12
(.47)
35
(1.38)
10
(.39)
8
(.31)
425-8-120-BT
Download the CAD
8
(.31)
120*
(4.72)
M4 x .7
12
(.47)
35
(1.38)
10
(.39)
8
(.31)
425-8-128-BT
Download the CAD
8
(.31)
128
(5.04)
M4 x .7
12
(.47)
35
(1.38)
10
(.39)
8
(.31)
425-10-88-BT
Download the CAD
10
(.39)
88
(3.46)
M5 x .8
15
(.59)
43
(1.69)
12
(.47
12
(.47)
425-10-100-BT
Download the CAD
10
(.39)
100*
(3.94)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
425-10-120-BT
Download the CAD
10
(.39)
120*
(4.72)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
425-10-180-BT
Download the CAD
10
(.39)
180*
(7.09)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
425-10-200-BT
Download the CAD
10
(.39)
200
(7.87)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
425-10-235-BT
Download the CAD
10
(.39)
235*
(9.25)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
Part Number
d1
l
Length
+/-.5 mm
d2
Tapped
d3
h
r
t
min.
Black Powder Coated Red Powder Coated Chrome Plated Blackened
425-12-125-SW
Download the CAD
425-12-125-RS
Download the CAD
425-12-125-CR
Download the CAD
425-12-125-BT
Download the CAD
12
(.47)
125
(4.92)
M6 x 1.0 -- 51
(2.01)
14
(.55)
12
(.47)
425-12-160-SW
Download the CAD
425-12-160-RS
Download the CAD
425-12-160-CR
Download the CAD
425-12-160-BT
Download the CAD
12
(.47)
160
(6.30)
M6 x 1.0 -- 51
(2.01)
14
(.55)
12
(.47)
425-12-200-SW
Download the CAD
425-12-200-RS
Download the CAD
425-12-200-CR
Download the CAD
425-12-200-BT
Download the CAD
12
(.47)
200
(7.87)
M6 x 1.0 -- 51
(2.01)
14
(.55)
12
(.47)
425-12-250-SW
Download the CAD
425-12-250-RS
Download the CAD
425-12-250-CR
Download the CAD
425-12-250-BT
Download the CAD
12
(.47)
250
(9.84)
M6 x 1.0 -- 51
(2.01)
14
(.55)
12
(.47)
425-16-160-SW
Download the CAD
425-16-160-RS
Download the CAD
425-16-160-CR
Download the CAD
425-16-160-BT
Download the CAD
16
(.63)
160
(6.30)
M6 x 1.0 -- 59
(2.32)
18
(.71)
12
(.47)
425-16-200-SW
Download the CAD
425-16-200-RS
Download the CAD
425-16-200-CR
Download the CAD
425-16-200-BT
Download the CAD
16
(.63)
200
(7.87)
M6 x 1.0 -- 59
(2.32)
18
(.71)
12
(.47)
425-16-250-SW
Download the CAD
425-16-250-RS
Download the CAD
425-16-250-CR
Download the CAD
425-16-250-BT
Download the CAD
16
(.63)
250
(9.84)
M6 x 1.0 -- 59
(2.32)
18
(.71)
12
(.47)
425-16-300-SW
Download the CAD
425-16-300-RS
Download the CAD
425-16-300-CR
Download the CAD
425-16-300-BT
Download the CAD
16
(.63)
300
(11.81)
M6 x 1.0 -- 59
(2.32)
18
(.71)
12
(.47)
*Suitable for 9" rack and enclosure layout.