Metric Size, Aluminum
Round Cabinet "U" Handles
With Tapped Blind Holes
GN 425
GN 425

RoHS Compliant
GN 425
GN 425
Specification
Information

Handle: Aluminum, black powder-coated matte finish or natural anodized finish
Tapped holes for mounting
Location disks: Stainless steel, European standard 1.4305 (American Standard 303 series)
Silver powder coated finish available upon request

Shipping

Cabinet "U" Handles GN 425 in sizes with d1 = 8 and 10 mm are supplied with two stainless steel location disks.
They guarantee a perfect location even with large holes in the cabinet. The disk are loosely enclosed.
Due to our manufacturing capabilities (bending), special lengths can be supplied at certain minimum quantities.
Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
d1
d2
Tapped
d3
h
r
t min.
Black
Coated Finish
Natural
Anodized Finish
55
(2.17)
8
(.31)
M4 x .7
12
(.47)
35 
(1.38)
12
(.47)
8
(.31)
64
(2.52)
8
(.31)
M4 x .7
12
(.47)
35 
(1.38)
12
(.47)
8
(.31)
88
(3.46)
8
(.31)
M4 x .7
12
(.47)
35
(1.38)
12
(.47)
8
(.31)
96
(3.78)
8
(.31)
M4 x .7
12
(.47)
35
(1.38)
12
(.47)
8
(.31)
100
(3.94)
8
(.31)
M4 x .7
12
(.47)
35
(1.38)
12
(.47)
8
(.31)
120
(4.72)
8
(.31)
M4 x .7
12
(.47)
35
(1.38)
12
(.47)
8
(.31)
128
(5.04)
8
(.31)
M4 x .7
12
(.47)
35
(1.38)
12
(.47)
8
(.31)
88
(3.46)
10
(.39)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
100
(3.94)
10
(.39)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
120
(4.72)
10
(.39)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
180
(7.09)
10
(.39)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
200
(7.87)
10
(.39)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
235
(9.25)
10
(.39)
M5 x .8
15
(.59)
43
(1.69)
12
(.47)
12
(.47)
Part Number
l
d1
d2
Tapped
d3
h
r
t min.
Black
Coated Finish
Natural
Anodized Finish
125
(4.92)
12
(.47)
M6 x 1.0
--
51
(2.01)
14
(.55)
12
(.47)
160
(6.30)
12
(.47)
M6 x 1.0
--
51
(2.01)
14
(.55)
12
(.47)
200
(7.87)
12
(.47)
M6 x 1.0
--
51
(2.01)
14
(.55)
12
(.47)
250
(9.84)
12
(.47)
M6 x 1.0
--
51
(2.01)
14
(.55)
12
(.47)
160
(6.30)
16
(.63)
M6 x 1.0
--
59
(2.32)
18
(.71)
12
(.47)
200
(7.87)
16
(.63)
M6 x 1.0
--
59
(2.32)
18
(.71)
12
(.47)
250
(9.84)
16
(.63)
M6 x 1.0
--
59
(2.32)
18
(.71)
12
(.47)
300
(11.81)
16
(.63)
M6 x 1.0
--
59
(2.32)
18
(.71)
12
(.47)