Metric Size, Stainless Steel
Round Cabinet "U" Handles
With Tapped Blind Holes
GN 425
GN 425

RoHS Compliant
GN 425
GN 425-NI
Specification
Information

Handle: Stainless steel with sandblasted finish
European standard No. 1.4305
(American standard 303 series)
Tapped holes for mounting
Location disks: Stainless steel with sandblasted finish

Shipping

Cabinet "U" Handles GN 425 are supplied with two stainless steel location disks, which guarantee a perfect location even with large holes
in the cabinet. The disks are loosely enclosed.
Because of our manufacturing process (bending), special sizes can be supplied at certain minimum quantities.
Various metric size fasteners and kit packaging available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
l
d
d1
Tapped
h
r
t
64
(2.52)
8
(.31)
M4 x .7
35
(1.38)
12
(.47)
8
(.31)
88
(3.46)
8
(.31)
M4 x .7
35
(1.38)
12
(.47)
8
(.31)
96
(3.78)
8
(.31)
M4 x .7
35
(1.38)
12
(.47)
8
(.31)
100
(3.94)
8
(.31)
M4 x .7
35
(1.38)
12
(.47)
8
(.31)
120
(4.72)
8
(.31)
M4 x .7
35
(1.38)
12
(.47)
8
(.31)
128
(5.04)
8
(.31)
M4 x .7
35
(1.38)
12
(.47)
8
(.31)
88
(3.46)
10
(.39)
M5 x .8
43
(1.69)
12
(.47)
12
(.47)
100
(3.94)
10
(.39)
M5 x .8
43
(1.69)
12
(.47)
12
(.47)
120
(4.72)
10
(.39)
M5 x .8
43
(1.69)
12
(.47)
12
(.47)
180
(7.09)
10
(.39)
M5 x .8
43
(1.69)
12
(.47)
12
(.47)
200
(7.87)
10
(.39)
M5 x .8
43
(1.69)
12
(.47)
12
(.47)
235
(9.25)
10
(.39)
M5 x .8
43
(1.69)
12
(.47)
12
(.47)