Metric Size, Offset Round Aluminum
Cabinet "U" Handles
With Tapped Holes
GN 426.1
GN 426.1

Call for RoHS
GN 426.1
GN 426.1
Specification
Information

Handle: Aluminum, "black smooth finish" electrostatically applied powder coat
Tapped holes for mounting
Cabinet "U" Handle d1 = 20 (.79) are manufactured of
solid aluminum bar
Cabinet "U" Handle d1 = 28 (1.10) are manufactured out of aluminum tubing with a wall thickness of 4mm (.157").
Threaded bushings, solid aluminum bar

Shipping

For certain minimum quantities, GN 426.1 aluminum
cabinet "U" handles can also be supplied in longer
lengths.
Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
l
d2
Tapped
h1
h2
r
t min.
20
(.79)
200
(7.87)
M8 x 1.25
105
(4.13)
68
(2.68)
22
(.87)
15
(.59)
20
(.79)
300
(11.81)
M8 x 1.25
105
(4.13)
68
(2.68)
22
(.87)
15
(.59)
28
(1.10)
250 
(9.84)
M10 x 1.5
120
(4.72)
78 
(3.07)
32
(1.26)
15
(.59)
28
(1.10)
350
(13.78)
M10 x 1.5
120
(4.72)
78
(3.07)
32
(1.26)
15
(.59)
28
(1.10)
500
(19.69)
M10 x 1.5
120
(4.72)
78
(3.07)
32
(1.26)
15
(.59)