Metric Size, Stainless Steel
Cabinet U-Handles
With Back-to-Back Mounting Capability
GN 426.5



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Tubing: Stainless steel, matte shot-blasted finish, European Standard 1.4301 (American Standard 304 series)    
28 mm diameter x 2mm wall thickness 
Mounting studs: Stainless steel European Standard 1.4305 (American Standard 303 series) 
Set screw: A2 (304) stainless steel, DIN 914-M6 x 8
Handle length tolerance is +/- .5mm  
Threaded bore depth tolerance is +/- .3mm

Shipping

Cabinet U-handle GN 426.5 can be mounted from the back (Type A) or from the operator's side (Type B).  
In the latter case, the stud is first screwed in from the machine side and then the handle is pushed on and secured with the grub screw.  
The mounting studs allow the handles to be assembled back to back, to produce a double handle.  
Available in certain minimum quantities in other lengths according to customer requirements.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A -- Back Mounting, with Tapped Holes

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
d2
Tapped
d3
l3
h
r
28
(1.10)
250
(9.84)
M10 x 1.5
32
(1.26)
17
(.67)
90
(3.54)
32
(1.26)
28
(1.10)
300
(11.81)
M10 x 1.5
32
(1.26)
17
(.67)
90
(3.54)
32
(1.26)
28
(1.10)
400
(15.75)
M10 x 1.5
32
(1.26)
17
(.67)
90
(3.54)
32
(1.26)
Type B -- Front Mounting, with Threaded Studs

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
d2
Thread
d3
l2
l4
h
r
28
(1.10)
250
(9.84)
M10 x 1.5
32
(1.26)
250
(9.84)
20
(.79)
90
(3.54)
32
(1.26)
28
(1.10)
300
(11.81)
M10 x 1.5
32
(1.26)
300
(11.81)
20
(.79)
90
(3.54)
32
(1.26)
28
(1.10)
400
(15.75)
M10 x 1.5
32
(1.26)
400
(15.75)
20
(.79)
90
(3.54)
32
(1.26)