Metric Size, Round Aluminum
Cabinet "U" Handles
With Tapped Holes
GN 426
GN 426


Call for RoHS
GN 426
GN 426
Specification
Information
Handle: Aluminum
"Black smooth finish" electrostatically applied powder coat
Tapped holes for mounting.
Cabinet "U" Handles: d1 = 20 (.79) are manufactured of solid aluminum bar
Cabinet "U" Handle d1 = 28 (1.10) are manufactured out of aluminum tubing with a wall thickness of 4mm (.157")
Threaded bushings, solid aluminum bar

Shipping
For certain minimum quantities, GN 426 aluminum cabinet "U" handles can also be supplied in longer lengths.
Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l
d2
Tapped
h
r
t
min.
20
(.79)
200
(7.87)
M8 x 1.25
68
(2.68)
22
(.87)
15
(.59)
20
(.79)
250
(9.84)
M8 x 1.25
68
(2.68)
22
(.87)
15
(.59)
20
(.79)
300
(11.81)
M8 x 1.25
68
(2.68)
22
(.87)
15
(.59)
20
(.79)
350
(13.78)
M8 x 1.25
68
(2.68)
22
(.87)
15
(.59)
28
(1.10)
250
(9.84)
M10 x 1.5
78
(3.07)
32
(1.26)
15
(.59)
28
(1.10)
300
(11.81)
M10 x 1.5
78
(3.07)
32
(1.26)
15
(.59)
28
(1.10)
350
(13.78)
M10 x 1.5
78
(3.07)
32
(1.26)
15
(.59)
28
(1.10)
400
(15.75)
M10 x 1.5
78
(3.07)
32
(1.26)
15
(.59)