Metric Size, Aluminum
Cabinet "U" Handles
With Tapped Holes
GN 427

GN 427


RoHS Compliant
GN 427
GN 427
Specification
Information
Handle: Aluminum extrusion
Natural anodized finish
Tapped holes for mounting

Handle finishes available:
Anodized - Natural finish..........................................Q
Black - RAL 9005 powder coated textured finish.........K
Silver - RAL 9006 powder coated textured finish.........V

TO ORDER A PART NUMBER IN A COLOR OTHER THAN NATURAL:
Replace "Q" with letter listed in Specification for color of choice.
Example of part number for black finish: 12W88D35K
 
Shipping
 
Cabinet "U" Handles are from drawn aluminum.
Due to the manufacturing process (bending), special sizes can be supplied at certain minimum quantities.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
b
l
d
Tapped
a
c
h
r
12
(.47)
55
(2.17)
M5 x .8
8
(.31)
10
(.39)
40
(1.57)
8
(.31)
12
(.47)
88
(3.46)
M5 x .8
8
(.31)
10
(.39)
40
(1.57)
8
(.31)
12
(.47)
100
(3.94)
M5 x .8
8
(.31)
10
(.39)
40
(1.57)
8
(.31)
12
(.47)
120
(4.72)
M5 x .8
8
(.31)
10
(.39)
40
(1.57)
8
(.31)
12
(.47)
180
(7.09)
M5 x .8
8
(.31)
10
(.39)
40
(1.57)
8
(.31)
12
(.47)
200
(7.87)
M5 x .8
8
(.31)
10
(.39)
40
(1.57)
8
(.31)
12
(.47)
235
(9.25)
M5 x .8
8
(.31)
10
(.39)
40
(1.57)
8
(.31)