Metric Size, Aluminum
Ledge Handles
With Lettering Block
GN 430.1
wo
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle: Aluminum, natural color anodized finish or plastic coated in black textured finish
End caps: Technopolymer plastic (Polyamide PA), dark gray
Mounting: By means of a screw channel where multiple screws can be fastened to secure the handle
Lettering block: Insert groove supplied with bright white, age-resistant paper strip 200 g/m2 and transparent PVH hard film

Shipping

Typical applications for GN 430.1 ledge handles include swivel or sliding doors on protective doors and equipment. They are also suitable for use as drawer handles.
The screw channel for screw size M6 (extruded aluminum) allows an optimal number of fixing screws in any position within the dimensions l2. A minimum screw-in depth of 10 mm must be maintained.
The aluminum profile section is available in any length upon request; the end caps are also available individually upon request. Special lengths can be manufactured upon request.
When delivered, the end cap is mounted on one side so that the supplied paper/film strip can be lettered and pushed into the provided groove.
Heat resistance of end caps: 195° F (90° C).
Single paper/film strips available upon request.

Various metric and inch size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
l1
b1
b2
b3
h1
h2
l2
fastening range
l3
t
Black Plastic Finish
Anodized Aluminum Finish
110
(4.33)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
66
(2.60)
22
(.87)
12
(.47)
130
(5.12)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
86
(3.39)
22
(.87)
12
(.47)
150
(5.91)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
106
(4.17)
22
(.87)
12
(.47)
200
(7.87)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
156
(6.14)
22
(.87)
12
(.47)
250
(9.84)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
206
(8.11)
22
(.87)
12
(.47)
300
(11.81)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
256
(10.08)
22
(.87)
12
(.47)
400
(15.75)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
356
(14.02)
22
(.87)
12
(.47)
500
(19.69)
36
(1.42)
13
(.51)
8
(.31)
34
(1.34)
24
(.94)
456
(17.95)
22
(.87)
12
(.47)