Metric Size, Aluminum
Edge Handles
GN 481
wo

 


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle: Aluminum, tube extruded
End caps: Zinc die cast, matt black textured powder coated finish
Screws: Includes 4 Torx® countersunk self-tapping, DIN 7500-1, type M for pair of holes in each end cap
For third hole in each end cap, use 2 self-tapping screws appropriate for a 4 mm hole, with 90° angle to countersunk head and OD of 5.5 mm (e.g., DIN 7500)

Shipping

The tube extrusion for GN 481 edge handles is formed so that the two countersunk self tapping screws with Torx® cut their own counter thread in the extrusion to hold the end caps in position.
If a non-standard length edge handle is required, a standard extrusion can simply be shortened to fit.
Special lengths available upon request.

Various metric size fasteners and kit packaging available upon request.


 

Mounting Instructions

In order to align the edge handle with the edge of the cabinet (l1 + 2 mm), the end caps should initially be only loosely fitted.

The mounting is carried out in two steps as follows:

1. Fit the end caps firmly to the cabinet.

2. Fix the extrusion axially by using the countersunk screws.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
(-0.5 mm tol.)
l1
a1
a2
d2
h1
h2
(-0.5 mm tol.)
l2
30
(1.18)
100
(3.94)
18
(.71)
9
(.35)
32
(1.26)
34.5
(1.36)
14.5
(.57)
106
(4.17)
30
(1.18)
200
(7.87)
18
(.71)
9
(.35)
32
(1.26)
34.5
(1.36)
14.5
(.57)
206
(8.11)
30
(1.18)
300
(11.81)
18
(.71)
9
(.35)
32
(1.26)
34.5
(1.36)
14.5
(.57)
306
(12.05)
30
(1.18)
400
(15.75)
18
(.71)
9
(.35)
32
(1.26)
34.5
(1.36)
14.5
(.57)
406
(15.98)
30
(1.18)
500
(19.69)
18
(.71)
9
(.35)
32
(1.26)
34.5
(1.36)
14.5
(.57)
506
(19.92)