Metric Size, Zinc Die-Cast
Compression Latches
GN 516
RoHS Compliant

 

This line drawing is movable on the page...just click and drag!

Specification
Information

Latch housing: Zinc die-cast
Locating ring: Zinc die-cast, plastic coated, black textured finish
Latch lever: Steel, zinc plated, blue passivated
Handles for types RG, KG, and HG: Plastic (Polyamide PA), matte black, with matte light gray cover cap
Protection class: IP 65

Types:
DK - Operation with triangular spindle
VK7 - Operation with square spindle with 7 mm x 7 mm square
VK8 - Operation with square spindle with 8 mm x 8 mm square
SCH - Operation with screw driver
VDE5 - Operation with double bit spindle
RG - Operation with GN 7336 knurled knob
KG - Operation with wing knob
HG - Operation with lever (pictured in photo)

Shipping

GN 516.1 compression latches have a closing mechanism which transfers the rotary movement of the operating element (key) into a 90° turn and then into a 6 mm linear stroke.
This mechanism is designed for common applications such as making a tight and vibration-proof interlock in the end position (retaining position) in connection with an elastic element (door / casing seal).
22 latches with different closing mechanisms will cover latch spacings (retaining zones) of between 17 and 63 mm. If the measured retaining position lies between two latch spacings A, the next smaller value must be selected.
GN 516 compression latches are supplied with the catch lever enclosed loose.
For sheet metal punches for door locks/latches, see GN 123.
For keys, see GN 119.2.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number A
Latching Distance
Type DK Type VK7 Type VK8 Type VDE Type SCH Type RG Type KG Type HG
516-DK-17
Download the CAD
516-VK7-17
Download the CAD
516-VK8-17
Download the CAD
516-VDE-17
Download the CAD
516-SCH-17
Download the CAD
516-RG-17
Download the CAD
516-KG-17
Download the CAD
516-HG-17
Download the CAD
17
(.67)
516-DK-19
Download the CAD
516-VK7-19
Download the CAD
516-VK8-19
Download the CAD
516-VDE-19
Download the CAD
516-SCH-19
Download the CAD
516-RG-19
Download the CAD
516-KG-19
Download the CAD
516-HG-19
Download the CAD
19
(.75)
516-DK-21
Download the CAD
516-VK7-21
Download the CAD
516-VK8-21
Download the CAD
516-VDE-21
Download the CAD
516-SCH-21
Download the CAD
516-RG-21
Download the CAD
516-KG-21
Download the CAD
516-HG-21
Download the CAD
21
(.83)
516-DK-23
Download the CAD
516-VK7-23
Download the CAD
516-VK8-23
Download the CAD
516-VDE-23
Download the CAD
516-SCH-23
Download the CAD
516-RG-23
Download the CAD
516-KG-23
Download the CAD
516-HG-23
Download the CAD
23
(.91)
516-DK-26
Download the CAD
516-VK7-26
Download the CAD
516-VK8-26
Download the CAD
516-VDE-26
Download the CAD
516-SCH-26
Download the CAD
516-RG-26
Download the CAD
516-KG-26
Download the CAD
516-HG-26
Download the CAD
26
(1.02)
516-DK-27
Download the CAD
516-VK7-27
Download the CAD
516-VK8-27
Download the CAD
516-VDE-27
Download the CAD
516-SCH-27
Download the CAD
516-RG-27
Download the CAD
516-KG-27
Download the CAD
516-HG-27
Download the CAD
27
(1.06)
516-DK-29
Download the CAD
516-VK7-29
Download the CAD
516-VK8-29
Download the CAD
516-VDE-29
Download the CAD
516-SCH-29
Download the CAD
516-RG-29
Download the CAD
516-KG-29
Download the CAD
516-HG-29
Download the CAD
29
(1.14)
516-DK-31
Download the CAD
516-VK7-31
Download the CAD
516-VK8-31
Download the CAD
516-VDE-31
Download the CAD
516-SCH-31
Download the CAD
516-RG-31
Download the CAD
516-KG-31
Download the CAD
516-HG-31
Download the CAD
31
(1.22)
516-DK-33
Download the CAD
516-VK7-33
Download the CAD
516-VK8-33
Download the CAD
516-VDE-33
Download the CAD
516-SCH-33
Download the CAD
516-RG-33
Download the CAD
516-KG-33
Download the CAD
516-HG-33
Download the CAD
33
(1.30)
516-DK-35
Download the CAD
516-VK7-35
Download the CAD
516-VK8-35
Download the CAD
516-VDE-35
Download the CAD
516-SCH-35
Download the CAD
516-RG-35
Download the CAD
516-KG-35
Download the CAD
516-HG-35
Download the CAD
35
(1.38)
516-DK-37
Download the CAD
516-VK7-37
Download the CAD
516-VK8-37
Download the CAD
516-VDE-37
Download the CAD
516-SCH-37
Download the CAD
516-RG-37
Download the CAD
516-KG-37
Download the CAD
516-HG-37
Download the CAD
37
(1.46)
516-DK-39
Download the CAD
516-VK7-39
Download the CAD
516-VK8-39
Download the CAD
516-VDE-39
Download the CAD
516-SCH-39
Download the CAD
516-RG-39
Download the CAD
516-KG-39
Download the CAD
516-HG-39
Download the CAD
39
(1.54)
516-DK-41
Download the CAD
516-VK7-41
Download the CAD
516-VK8-41
Download the CAD
516-VDE-41
Download the CAD
516-SCH-41
Download the CAD
516-RG-41
Download the CAD
516-KG-41
Download the CAD
516-HG-41
Download the CAD
41
(1.61)
516-DK-43
Download the CAD
516-VK7-43
Download the CAD
516-VK8-43
Download the CAD
516-VDE-43
Download the CAD
516-SCH-43
Download the CAD
516-RG-43
Download the CAD
516-KG-43
Download the CAD
516-HG-43
Download the CAD
43
(1.69)
516-DK-45
Download the CAD
516-VK7-45
Download the CAD
516-VK8-45
Download the CAD
516-VDE-45
Download the CAD
516-SCH-45
Download the CAD
516-RG-45
Download the CAD
516-KG-45
Download the CAD
516-HG-45
Download the CAD
45
(1.77)
516-DK-47
Download the CAD
516-VK7-47
Download the CAD
516-VK8-47
Download the CAD
516-VDE-47
Download the CAD
516-SCH-47
Download the CAD
516-RG-47
Download the CAD
516-KG-47
Download the CAD
516-HG-47
Download the CAD
47
(1.85)
516-DK-49
Download the CAD
516-VK7-49
Download the CAD
516-VK8-49
Download the CAD
516-VDE-49
Download the CAD
516-SCH-49
Download the CAD
516-RG-49
Download the CAD
516-KG-49
Download the CAD
516-HG-49
Download the CAD
49
(1.93)
516-DK-51
Download the CAD
516-VK7-51
Download the CAD
516-VK8-51
Download the CAD
516-VDE-51
Download the CAD
516-SCH-51
Download the CAD
516-RG-51
Download the CAD
516-KG-51
Download the CAD
516-HG-51
Download the CAD
51
(2.01)
516-DK-53
Download the CAD
516-VK7-53
Download the CAD
516-VK8-53
Download the CAD
516-VDE-53
Download the CAD
516-SCH-53
Download the CAD
516-RG-53
Download the CAD
516-KG-53
Download the CAD
516-HG-53
Download the CAD
53
(2.09)
516-DK-55
Download the CAD
516-VK7-55
Download the CAD
516-VK8-55
Download the CAD
516-VDE-55
Download the CAD
516-SCH-55
Download the CAD
516-RG-55
Download the CAD
516-KG-55
Download the CAD
516-HG-55
Download the CAD
55
(2.17)
516-DK-58
Download the CAD
516-VK7-58
Download the CAD
516-VK8-58
Download the CAD
516-VDE-58
Download the CAD
516-SCH-58
Download the CAD
516-RG-58
Download the CAD
516-KG-58
Download the CAD
516-HG-58
Download the CAD
58
(2.28)
516-DK-63
Download the CAD
516-VK7-63
Download the CAD
516-VK8-63
Download the CAD
516-VDE-63
Download the CAD
516-SCH-63
Download the CAD
516-RG-63
Download the CAD
516-KG-63
Download the CAD
516-HG-63
Download the CAD
63
(2.48)