Metric Size, Aluminum
Cabinet / Door Handle
With Tapped Holes
GN 559

GN 559

RoHS Compliant
GN 559
GN 559
Specification
Information

Handle: Cast aluminum
Black powder coated RAL 9005, textured finish or silver powder coated RAL 9006, textured finish
Tapped holes for mounting

Shipping

GN 559 open-end or closed-end type handles are mainly used in applications requiring a sturdy and rugged grip.
A special characteristic of the GN 559 is the thumb rest pad on the front leg.
Because of the dual mounting holes, there is a choice of two center hole mountings on the closed-end handle.
Due to the dual mounting holes on the open-end handle, the handle is secured tightly into position after installation.

Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Closed Series Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d
Tapped
l2
l3
a1
a2
b
h1
h3
t1
Black Finish
Silver Finish
162
(6.38)
M8 x 1.25
128
(5.04)
140
(5.51)
38
(1.50)
19
(.75)
28
(1.10)
55
(2.17)
36
(1.42)
12
(.47)
Open Series Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d
Tapped
l2
l3
a1
a2
b
h2
h4
h5
l4
l5
t2
Black Finish
Silver Finish
162
(6.38)
M8 x 1.25
128
(5.04)
140
(5.51)
38
(1.50)
19
(.75)
28
(1.10)
57
(2.24)
38
(1.50)
28
(1.10)
8
(.31)
22
(.87)
16
(.63)