Metric Size, Steel Core
Cabinet "U" Handles
TPU Thermoplastic Polyurethane Elastomer, Steel Core, with Tapped Holes
GN 564
GN 564


RoHS Compliant
GN 564
GN 564
Specification
Information

Sheeting: Thermoplastic polyurethane elastomer (TPU), matte black, textured finish, hardness 65+/- Shore A
Steel core: Plain finish
Tapped holes for mounting

Shipping 

Cabinet "U" Handles GN 564 meet safety requirements on these accounts i.e.:
The steel reinforcement guarantees high resistance to damage.
The soft, tear resistant outer skin has a high resistance to abrasion. The shock absorbing Polyurethane foam rubber coating prevents injuries to the operator and provides an ergonomic and comfortable grip.
The foam rubber (Polyurethane Integral Foam Rubber Bayflex) is by nature of its surface finish extremely user friendly, noncorroding and not affected by the environment. In addition, it offers insulating properties. Maximum heat resistance of polyurethane: 70°C (158°F).

Various metric size fasteners and kit packaging available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
b
l
d1
Tapped
a
d2
h
r
t
25
(.98)
112
(4.41)
M6 x 1.0
16
(.63)
10
(.39)
50
(1.97)
5
(.20)
10
(.39)
25
(.98)
128
(5.04)
M6 x 1.0
16
(.63)
10
(.39)
54
(2.13)
7
(.28)
10
(.39)
25
(.98)
160
(6.30)
M6 x 1.0
16
(.63)
10
(.39)
54
(2.13)
9
(.35)
10
(.39)