Aluminum
Cabinet "U" Handles
With Through Holes
GN 565.1
GN 565.1


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 565.1
Specification
Information

Handle: Aluminum extrusion
Black, RAL 9005 powder coated textured finish or blank tumbled finish
Through holes for mounting
b = size 20 mm fits M5 or #10 socket cap screw
b = size 26 mm fits M6 or 1/4" socket cap screw
Both dimensions, inch and metric, are interchangeable.

Other handle finishes available upon request:
Red, RAL 3000 powder coated textured finish
Silver, RAL 9006 powder coated shiny finish.
Clear anodized finish

Shipping

Cabinet "U" handles GN 565.1 are from drawn aluminum, with a smooth surface and of a rigid design.
The shape of this handle has good ergonomic features.
When coated with powder coat epoxy resin, its handability is further enhanced.
With certain minimum quantities, lengths other than standard are available, especially extra long versions.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
b
l1
+/-.25 m
d
Through
Holes
a
h1
h2
I2
r
Black Finish
Tumbled Finish
20
(.79)
100
(3.94)
5.4
(.212)
13
(.51)
47
(1.85)
13.5
(.53)
112
(4.41)
13
(.51)
20
(.79)
112
(4.41)
5.4
(.212)
13
(.51)
49
(1.93)
13.5
(.53)
124
(4.88)
13
(.51)
20
(.79)
120
(4.72)
5.4
(.212)
13
(.51)
49
(1.93)
13.5
(.53)
132
(5.20)
13
(.51)
20
(.79)
128
(5.04)
5.4
(.212)
13
(.51)
51
(2.01)
13.5
(.53)
140
(5.51)
13
(.51)
20
(.79)
160
(6.30)
5.4
(.212)
13
(.51)
51
(2.01)
13.5
(.53)
172
(6.77)
13
(.51)
26
(1.02)
116
(4.57)
6.4
(.25)
17
(.67)
55
(2.17)
11
(.43)
130
(5.12)
17
(.67)
26
(1.02)
120
(4.72)
6.4
(.25)
17
(.67)
55
(2.17)
11
(.43)
134
(5.28)
17
(.67)
26
(1.02)
132
(5.20)
6.4
(.25)
17
(.67)
55
(2.17)
11
(.43)
146
(5.75)
17
(.67)
26
(1.02)
164
(6.46)
6.4
(.25)
17
(.67)
57
(2.24)
11
(.43)
178
(7.01)
17
(.67)
26
(1.02)
179
(7.05)
6.4
(.25)
17
(.67)
57
(2.24)
11
(.43)
193
(7.60)
17
(.67)
26
(1.02)
196
(7.72)
6.4
(.25)
17
(.67)
57
(2.24)
11
(.43)
210
(8.27)
17
(.67)