Metric Size, Aluminum - Angled
Cabinet "U" Handles
With Tapped Holes
GN 565.2
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information

Handle: Aluminum extrusion
Tapped holes for mounting
Handles available in black powder coated pebble finish,
bright tumbled finish, silver textured finish, or natural anodized finish
Type B includes lens screws, hexagon nuts and washers

Type A - Mounting from the back (threaded blind bore)
Type B - Mounting from the operator's side

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Cabinet "U" Handles GN 565.2 are a further development of GN 565. The 35° angled contact surface allows improved access even in tight spaces such as corners.
Produced from profiled aluminum extrusions their special features are their rigidity and smooth surface.
Superior design and ergonomical shaping were essential for the choice of the profile.
When coated with powder coat epoxy resin, the feel of the handle is further improved.
For certain minimum quantities, special lengths available upon request.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - Mounting from Back

Dimensions in:

millimeters
(inches)

Part Number
b1
l
a
b2
b3
b4
b5 +1
d1 Tapped
d2
Tapped
h1
h2
r
t
min.
Black Finish
Tumbled Finish
Silver Finish
Natural Anodized Finish
20
(.79)
112
(4.41)
13
(.51)
24
(.94)
32
(1.26)
50
(1.97)
13.5
(.53)
M6 x 1.0
--
32
(1.26)
48
(1.89)
13
(.51)
10
(.39)
20
(.79)
128
(5.04)
13
(.51)
24
(.94)
32
(1.26)
50
(1.97)
13.5
(.53)
M6 x 1.0
--
32
(1.26)
48
(1.89)
13
(.51)
10
(.39)
26
(1.02)
128
(5.04)
17
(.67)
32
(1.26)
34
(1.34)
57
(2.24)
18
(.71)
M8 x 1.25
M6 x 1.0
34
(1.34)
54
(2.13)
17
(.67)
12
(.47)
26
(1.02)
160
(6.30)
17
(.67)
32
(1.26)
34
(1.34)
57
(2.24)
18
(.71)
M8 x 1.25
M8 x 1.25
34
(1.34)
54
(2.13)
17
(.67)
12
(.47)
 
Type B - Mounting from Operator's Side

Dimensions in:

millimeters
(inches)

Part Number
b1
l
a
b2
b3
b4
b5
+1
d1 Tapped
d2
Tapped
h1
h2
r
t
min.
Black Finish
Tumbled Finish
Silver Finish
Natural Anodized Finish
26
(1.02)
128
(5.04)
17
(.67)
32
(1.26)
34
(1.34)
57
(2.24)
18
(.71)
M8 x 1.25
M6 x 1.0
34
(1.34)
54
(2.13)
17
(.67)
12
(.47)
26
(1.02)
160
(6.30)
17
(.67)
32
(1.26)
34
(1.34)
57
(2.24)
18
(.71)
M8 x 1.25
M8 x 1.25
34
(1.34)
54
(2.13)
17
(.67)
12
(.47)