Metric Size, Aluminum
Cabinet "U" Handles
With Tapped or Countersunk Through Holes
GN 565.3
GN 565.3


RoHS Compliant
GN 565.3 GN 565.3
Specification
Information

Handle: Aluminum extrusion
Tapped or through holes for mounting

Handle finishes available:
Black - RAL 9005 powder coated textured finish
Blank - Bright tumbled finish
Silver - RAL 9006 powder coated shiny finish
Anodized - Natural finish

Shipping

GN 565.3 cabinet U-handles are a further development of the GN 565 series handles. Their standard usage is made for light duty applications
such as metal covers or machine guards.
Center distance is the same for the top for bottom-mount versions, which gives both handles the ability to be mounted to each other through the mounting surface they are placed on.
For certain minimum quantities, longer lengths can be supplied.

Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Tapped Hole Table

Dimensions in:

millimeters
(inches)

Part Number
b
l1
l2
a
d1
Tapped
h1
r
t
Black Powder
Coated Pebble
Finish
Plain
Tumbled
Finish
Silver Textured
Finish
Anodized
Finish
20
(.79)
120
(4.72)
142
(5.59)
13
(.51)
M5 x .8
41
(1.61)
13
(.51)
10
(.39)
20
(.79)
160
(6.30)
182
(7.17)
13
(.51)
M5 x .8
45
(1.61)
13
(.51)
10
(.39)
Through Hole Table

Dimensions in:

millimeters
(inches)

Part Number
b
l1
l2
a
d2
Through
Hole
h1
h2
r
Black Powder
Coated Pebble
Finish
Plain
Tumbled
Finish
Silver Textured
Finish
Anodized
Finish
20
(.79)
120
(4.72)
142
(5.59)
13
(.51)
5.3
(.21)
41
(1.61)
5
(.20)
13
(.51)
20
(.79)
160
(6.30)
182
(7.17)
13
(.51)
5.3
(.21)
45
(1.61)
5
(.20)
13
(.51)