Metric Size, Aluminum
Arched Pull Handles
Tapped or Thru Hole
GN 565.4


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle: Aluminum, black powder coated pebble finish (K) or bright tumbled finish version (T)
Mounting holes: Available tapped or with counterbores for socket cap screws

Shipping

Arch handles GN 565.4 are preferably used for such applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger.
Their shape blends well with modern design.
Type B thru hole version size 20 accepts inch size 10-32 UNC and 10-24 UNC and metric size M5 (DIN 912) socket cap screws; size 26 accepts 1/4-20 UNC and metric size M6.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
  Type A - Tapped Hole Version

Dimensions in:

millimeters
(inches)

Part Number
b
l1
d
Tapped
l2
a
h1
t
min.
Black Finish
Tumbled Finish
20
(.79)
160
(6.30)
M6 x 1.0
185
(7.28)
13
(.51)
50
(1.96)
8
(.31)
20
(.79)
192
(7.56)
M6 x 1.0
221
(8.70)
13
(.51)
50
(1.96)
8
(.31)
26
(1.02)
160
(6.30)
M8 x 1.25
190
(7.48)
17
(.67)
57
(2.24)
11
(.43)
26
(1.02)
192
(7.56)
M8 x 1.25
227
(8.94)
17
(.67)
57
(2.24)
11
(.43)
  Type B - Thru Hole Version

Dimensions in:

millimeters
(inches)

Part Number
b
l1
d2
Thru Holes
l2
a
h1
h2
t
min.
Black Finish
Tumbled Finish
20
(.79)
160
(6.30)
5.3
(.21)
185
(7.28)
13
(.51)
51
(2.00)
10
(.39)
8.5
(.33)
20
(.79)
192
(7.56)
5.3
(.21)
221
(8.70)
13
(.51)
51
(2.00)
10
(.39)
8.5
(.33)
26
(1.02)
160
(6.30)
6.4
(.25)
190
(7.48)
17
(.67)
57
(2.24)
12
(.47)
11
(.43)
26
(1.02)
192
(7.56)
6.4
(.25)
227
(8.94)
17
(.67)
57
(2.24)
12
(.47)
11
(.43)