Inch and Metric Size, Stainless Steel
Cabinet "U" Handles
With Tapped Holes or Through Holes
GN 565.5
GN 565.5
RoHS Compliant
GN 565.5
GN 565.5
Specification
Information
Type A--Mounts from the back
Handle: Stainless steel, shot blasted, satin finish
European standard No. 1.4301
(American standard 304 series)
Tapped blind holes for mounting
Type B--Mounts from the operator's side
Handle: Stainless steel, fine die casting, AISI CF-8, shot blasted, satin finish
Bored-through holes for mounting

Shipping

The GN 565.5 is a stainless steel handle often used in the food industry or other such applications where a non-corrosive material is necessary. The shape of this sturdy handle has good ergonomic features. Type A U-handles are made from profile extrusions. The manufacturing process (bending) allows for the production of relatively small quantities in special lengths.

For Type B, In addition to using metric fasteners for mounting, #10 socket cap screws can be used.

Various inch and metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - Tapped Holes - Inch Size

Dimensions in:

inches
(millimeters)

Part Number
b
l
d1
Tapped
a
h1
r
t1
.79
(20)
4.41
(112)
1/4-20
.51
(13)
1.93
(49)
.51
(13)
.39
(10)
.79
(20)
5.04
(128)
1/4-20
.51
(13)
2.01
(51)
.51
(13)
.39
(10)
.79
(20)
6.30
(160)
1/4-20
.51
(13)
2.01
(51)
.51
(13)
.39
(10)
 
Type A - Tapped Holes - Metric Size

Dimensions in:

millimeters
(inches)

Part
Number
b
l
d1
Tapped
a
h1
r
t1
20
(.79)
112
(4.41)
M6 x 1.0
13
(.51)
49
(1.93)
13
(.51)
10
(.39)
20
(.79)
128
(5.04)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
20
(.79)
160
(6.30)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
20
(.79)
200
(7.87)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
20
(.79)
250
(9.84)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
20
(.79)
300
(11.38)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
20
(.79)
350
(13.78)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
20
(.79)
400
(15.75)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
 
Type B - Through Holes - Metric Size

Dimensions in:

millimeters
(inches)

Part
Number
b
l
d2
Through Holes
a
h2
r
t2
20
(.79)
112
(4.41)
5.4
(.21)
13
(.51)
13.5
(.53)
13
(.51)
5.5
(.21)
20
(.79)
128
(5.04)
5.4
(.21)
13
(.51)
13.5
(.53)
13
(.51)
5.5
(.21)
20
(.79)
160
(6.30)
5.4
(.21)
13
(.51)
13.5
(.53)
13
(.51)
5.5
(.21)