Metric Size, Stainless Steel - Angled
Cabinet "U" Handles
With Tapped Holes
GN 565.7
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information

Handle: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), matte shot-blasted finish
Tapped holes for mounting from the back (threaded blind bore)

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
GN 565.7 angled cabinet "U" handles are a further development of GN 565. The 35° angled contact surface allows improved access even in tight spaces such as corners.
Produced from profiled aluminum extrusions their special features are their rigidity and smooth surface.
Superior design and ergonomical shaping were essential for the choice of the profile.
For certain minimum quantities, special lengths available upon request.

Various metric size fasteners and kit packaging available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b1
l
Length
+/-.25 mm
a
b2
b3
b4
b5 +1
d
Tapped
h1
h2
r
t
min.
20
(.79)
112
(4.41)
13
(.51)
24
(.94)
32
(1.26)
50
(1.97)
13.5
(.53)
M6 x 1.0
32
(1.26)
48
(1.89)
13
(.51)
10
(.39)
20
(.79)
128
(5.04)
13
(.51)
24
(.94)
32
(1.26)
50
(1.97)
13.5
(.53)
M6 x 1.0
32
(1.26)
48
(1.89)
13
(.51)
10
(.39)