Inch and Metric Size, Aluminum
Cabinet "U" Handles
With Tapped Holes
GN 565
GN 565
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 565
Specification
Information

Handle: Aluminum extrusion
Tapped holes for mounting

Handle finishes available:
Black - RAL 9005 powder coated textured finish
Red - RAL 3000 powder coated textured finish
Silver - RAL 9006 powder coated shiny finish
Anodized - Natural finish
Blank - Bright tumbled finish

Shipping
Cabinet "U" Handles GN 565 are made from aluminum, with a smooth surface and a rigid design.
The shape of this handle has good ergonomic features.
When coated with epoxy powder coat resin, its handability is further enhanced.
For certain minimum quantities, inch sizes available in red and silver finishes.
For certain minimum quantities, special lengths available upon request.
Various size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
b
l
d
Tapped
a
h
r
t
Black Finish
Tumbled Finish
Anodized Finish
.79
(20)
3.94
(100)
1/4-20
.51
(13)
1.93
(49)
.51
(13)
.39
(10)
.79
(20)
4.41
(112)
1/4-20
.51
(13)
1.93
(49)
.51
(13)
.39
(10)
.79
(20)
5.04
(128)
1/4-20
.51
(13)
2.01
(51)
.51
(13)
.39
(10)
.79
(20)
6.30
(160)
1/4-20
.51
(13)
2.01
(51)
.51
(13)
.39
(10)
1.02
(26)
4.41
(112)
5/16-18
.67
(17)
2.17
(55)
.67
(17)
.47
(12)
1.02
(26)
4.60
(117)
5/16-18
.67
(17)
2.17
(55)
.67
(17)
.47
(12)
1.02
(26)
5.04
(128)
5/16-18
.67
(17)
2.17
(55)
.67
(17)
.47
(12)
1.02
(26)
6.30
(160)
5/16-18
.67
(17)
2.24
(57)
.67
(17)
.47
(12)
1.02
(26)
7.05
(179)
5/16-18
.67
(17)
2.24
(57)
.67
(17)
.47
(12)
1.02
(26)
7.56
(192)
5/16-18
.67
(17)
2.24
(57)
.67
(17)
.47
(12)
1.02
(26)
11.81
(300)
5/16-18
.67
(17)
2.24
(57)
.67
(17)
.47
(12)
1.02
(26)
15.75
(400)
5/16-18
.67
(17)
2.24
(57)
.67
(17)
.47
(12)
1.02
(26)
19.69
(500)
5/16-18
.67
(17)
2.24
(57)
.67
(17)
.47
(12)
   
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
b
l
d
Tapped
a
h
r
t
Black Finish
Tumbled Finish
Red
Finish
Silver
Finish
Anodized Finish
565-20-M6-100-RS
Download the CAD
565-20-M6-100-SR
Download the CAD
565-20-M6-100-EL
Download the CAD
20
(.79)
100
(3.94)
M6 x 1.0
13
(.51)
49
(1.93)
13
(.51)
10
(.39)
565-20-M6-112-RS
Download the CAD
565-20-M6-112-SR
Download the CAD
565-20-M6-112-EL
Download the CAD
20
(.79)
112
(4.41)
M6 x 1.0
13
(.51)
49
(1.93)
13
(.51)
10
(.39)
565-20-M6-117-RS
Download the CAD
565-20-M6-117-SR
Download the CAD
565-20-M6-117-EL
Download the CAD
20
(.79)
117
(4.61)
M6 x 1.0
13
(.51)
49
(1.93)
13
(.51)
10
(.39)
565-20-M6-120-RS
Download the CAD
565-20-M6-120-SR
Download the CAD
565-20-M6-120-EL
Download the CAD
20
(.79)
120*
(4.72)
M6 x 1.0
13
(.51)
49
(1.93)
13
(.51)
10
(.39)
565-20-M6-128-RS
Download the CAD
565-20-M6-128-SR
Download the CAD
565-20-M6-128-EL
Download the CAD
20
(.79)
128
(5.04)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
565-20-M6-160-RS
Download the CAD
565-20-M6-160-SR
Download the CAD
565-20-M6-160-EL
Download the CAD
20
(.79)
160
(6.30)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
565-20-M6-180-RS
Download the CAD
565-20-M6-180-SR
Download the CAD
565-20-M6-180-EL
Download the CAD
20
(.79)
180*
(7.09)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
565-20-M6-200-RS
Download the CAD
565-20-M6-200-SR
Download the CAD
565-20-M6-200-EL
Download the CAD
20
(.79)
200
(7.87)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
565-20-M6-235-RS
Download the CAD
565-20-M6-235-SR
Download the CAD
565-20-M6-235-EL
Download the CAD
20
(.79)
235*
(9.25)
M6 x 1.0
13
(.51)
51
(2.01)
13
(.51)
10
(.39)
565-26-M8-112-RS
Download the CAD
565-26-M8-112-SR
Download the CAD
565-26-M8-112-EL
Download the CAD
26
(1.02)
112
(4.41)
M8 x 1.25
17
(.67)
55
(2.17)
17
(.67)
12
(.47)
565-26-M8-117-SW
Download the CAD
565-26-M8-117-BL
Download the CAD
565-26-M8-117-RS
Download the CAD
565-26-M8-117-SR
Download the CAD
565-26-M8-117-EL
Download the CAD
26
(1.02)
117
(4.61)
M8 x 1.25
17
(.67)
55
(2.17)
17
(.67)
12
(.47)
565-26-M8-120-SW
Download the CAD
565-26-M8-120-BL
Download the CAD
565-26-M8-120-RS
Download the CAD
565-26-M8-120-SR
Download the CAD
565-26-M8-120-EL
Download the CAD
26
(1.02)
120*
(4.72)
M8 x 1.25
17
(.67)
55
(2.17)
17
(.67)
12
(.47)
565-26-M8-125-SW
Download the CAD
565-26-M8-125-BL
Download the CAD
565-26-M8-125-RS
Download the CAD
565-26-M8-125-SR
Download the CAD
565-26-M8-125-EL
Download the CAD
26
(1.02)
125
(4.92)
M8 x 1.25
17
(.67)
55
(2.17)
17
(.67)
12
(.47)
565-26-M8-128-RS
Download the CAD
565-26-M8-128-SR
Download the CAD
565-26-M8-128-EL
Download the CAD
26
(1.02)
128
(5.04)
M8 x 1.25
17
(.67)
55
(2.17)
17
(.67)
12
(.47)
565-26-M8-160-RS
Download the CAD
565-26-M8-160-SR
Download the CAD
565-26-M8-160-EL
Download the CAD
26
(1.02)
160
(6.30)
M8 x 1.25
17
(.67)
57
(2.24)
17
(.67)
12
(.47)
565-26-M8-179-SW
Download the CAD
565-26-M8-179-BL
Download the CAD
565-26-M8-179-RS
Download the CAD
565-26-M8-179-SR
Download the CAD
565-26-M8-179-EL
Download the CAD
26
(1.02)
179
(7.05)
M8 x 1.25
17
(.67)
55
(2.17)
17
(.67)
12
(.47)
565-26-M8-192-RS
Download the CAD
565-26-M8-192-SR
Download the CAD
565-26-M8-192-EL
Download the CAD
26
(1.02)
192
(7.56)
M8 x 1.25
17
(.67)
57
(2.24)
17
(.67)
12
(.47)
565-26-M8-300-RS
Download the CAD
565-26-M8-300-SR
Download the CAD
565-26-M8-300-EL
Download the CAD
26
(1.02)
300
(11.81)
M8 x 1.25
17
(.67)
57
(2.24)
17
(.67)
12
(.47)
565-26-M8-400-RS
Download the CAD
565-26-M8-400-SR
Download the CAD
565-26-M8-400-EL
Download the CAD
26
(1.02)
400
(15.75)
M8 x 1.25
17
(.67)
57
(2.24)
17
(.67)
12
(.47)
565-26-M8-500-RS
Download the CAD
565-26-M8-500-SR
Download the CAD
565-26-M8-500-EL
Download the CAD
26
(1.02)
500
(19.68)
M8 x 1.25
17
(.67)
57
(2.24)
17
(.67)
12
(.47)
*Suitable for 19" rack and enclosure layout.