Metric Size, Aluminum Plastic Coated
Arched Pull Handles
Tapped Type

GN 665



RoHS Compliant

 
Specification
Information

Handle: Aluminum, black powder coated RAL 9005, textured finish; or silver powder coated RAL 9006, textured finish
End pieces: Zinc die-cast, silver powder coated RAL 9006, textured finish
Grub screws: GN 551.1, steel, zinc-plated, blue passivated, tensile strength 500 N/mm2
Hexagon nuts: ISO 4032-M8, steel, zinc-plated
Washers: DIN 125, steel, zinc-plated

Shipping

GN 665 arched pull handles are produced from elliptical extrusions, and are notable for their elegant design.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
   

Dimensions in:

millimeters
(inches)

Part Number
b1
l1
tol. +/-
0.2 mm
a
b2
d
h -1
l2
l3
l4
Textured
Black Finish
Textured
Silver Finish
26
(1.02)
350
(13.78)
17
(.67)
14
(.55)
M8 x 1.25
69
(2.72)
526
(20.71)
328 (12.91)
17
(.67)
26
(1.02)
450
(17.71)
17
(.67)
14
(.55)
M8 x 1.25
69
(2.72)
632
(24.88)
428
(16.85)
20
(.79)