Inch and Metric Size, Stainless Steel
Tubular Grip Handles
With Tapped Inserts for Mounting
GN 666-NG
GN 666

RoHS Compliant
GN 666

GN 666
Specification
Information

Handle legs: Matte black glass filled nylon plastic
(polyamide) with tapped inserts for mounting
Handle tubing: Stainless steel, European Standard No. 1.4301 (American Standard 304), shiny finish, Ø 30mm x 1.5 mm wall thickness
Threaded inserts: Steel, zinc plated, molded-in
Cover caps: Nylon plastic, matte black

Shipping

GN 666-NG tubular grip handles offer an even more extensive size range for virtually any application that requires mounting from the bottom side.
Legs have maximum heat resistance: 110°C (230°F).
For certain minimum quantities, stainless steel tubing is available upon request.
Various inch and metric size fasteners and kit packaging available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
l1
d2
Tapped
b
h
l2
l3
l4
t
min.
1.18
(30)
8
(203)
5/16-18
.71
(18)
2.36
(60)
9.17
(233)
6.81
(173)
10.55
(268)
.59
(15)
1.18
(30)
10
(254)
5/16-18
.71
(18)
2.36
(60)
11.18
(284)
8.82
(224)
12.56
(319)
.59
(15)
1.18
(30)
12
(305)
5/16-18
.71
(18)
2.36
(60)
13.19
(335)
10.83
(275)
14.57
(370)
.59
(15)
1.18
(30)
16
(406)
5/16-18
.71
(18)
2.36
(60)
17.17
(436)
14.80
(376)
18.54
(471)
.59
(15)
1.18
(30)
20
(508)
5/16-18
.71
(18)
2.36
(60)
21.18
(538)
18.82
(478)
22.56
(573)
.59
(15)
1.18
(30)
24
(610)
5/16-18
.71
(18)
2.36
(60)
25.20
(640)
22.83
(580)
26.57
(675)
.59
(15)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
d2
Tapped
b
h
l2
l3
l4
t
min.
30
(1.18)
200
(7.87)
M6 x 1.0
18
(.71)
60
(2.36)
230
(9.06)
170
(6.69)
265
(10.43)
15
(.59)
30
(1.18)
250
(9.84)
M6 x 1.0
18
(.71)
60
(2.36)
280
(11.02)
220
(8.66)
315
(12.40)
15
(.59)
30
(1.18)
300
(11.81)
M6 x 1.0
18
(.71)
60
(2.36)
330
(12.99)
270
(10.63)
365
(14.37)
15
(.59)
30
(1.18)
400
(15.75)
M6 x 1.0
18
(.71)
60
(2.36)
430
(16.93)
370
(14.57)
465
(18.31)
15
(.59)
30
(1.18)
500
(19.69)
M6 x 1.0
18
(.71)
60
(2.36)
530
(20.87)
470
(18.50)
565
(22.24)
15
(.59)
30
(1.18)
600
(23.62)
M6 x 1.0
18
(.71)
60
(2.36)
630
(24.80)
570
(22.44)
665
(26.18)
15
(.59)
30
(1.18)
200
(7.87)
M8 x 1.25
18
(.71)
60
(2.36)
230
(9.06)
170
(6.69)
265
(10.43)
15
(.59)
30
(1.18)
250
(9.84)
M8 x 1.25
18
(.71)
60
(2.36)
280
(11.02)
220
(8.66)
315
(12.40)
15
(.59)
30
(1.18)
300
(11.81)
M8 x 1.25
18
(.71)
60
(2.36)
330
(12.99)
270
(10.63)
365
(14.37)
15
(.59)
30
(1.18)
400
(15.75)
M8 x 1.25
18
(.71)
60
(2.36)
430
(16.93)
370
(14.57)
465
(18.31)
15
(.59)
30
(1.18)
500
(19.69)
M8 x 1.25
18
(.71)
60
(2.36)
530
(20.87)
470
(18.50)
565
(22.24)
15
(.59)
30
(1.18)
600
(23.62)
M8 x 1.25
18
(.71)
60
(2.36)
630
(24.80)
570
(22.44)
665
(26.18)
15
(.59)