Inch and Metric Size, Stainless Steel
Tubular Grip Handles
With Socket Head Cap Screws
GN 666.1-NG
GN 666.1-NG

RoHS Compliant
GN 666.1-NG
GN 666.1-NG
Specification
Information

Handle legs: Matte black glass filled nylon plastic
(polyamide) with socket head screws for mounting.
Handle tubing: Ø 30mm x 1.5mm wall thickness, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Cover Caps: Matte black nylon plastic
Socket cap screw: DIN 912 - M8 x 85 (inch versions 5/16-18)
8.8 black steel
Jam Nut: DIN 936/ISO 4032-M8 zinc plated steel (inch versions 5/16-18)
Flat washer: DIN 125A-M8 zinc plated steel (inch versions 5/16-18)

Shipping

GN 666.1-NG tubular grip handles offer an even more extensive size range for virtually any application that requires mounting from the top side.
Legs have maximum heat resistance: 110°C (230°F).
Various inch and metric size fasteners and kit packaging available upon request.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
l1
b
d2
Thread
h
l2
l3
l4
l5
l6
1.18
(30)
8
(203)
.71
(18)
5/16-18
2.36
(60)
9.18
(233)
6.82
(173)
9.38
(238)
3.5
(89)
.82
(21)
1.18
(30)
10
(254)
.71
(18)
5/16-18
2.36
(60)
11.18
(284)
8.82
(224)
11.38
(289)
3.5
(89)
.82
(21)
1.18
(30)
12
(305)
.71
(18)
5/16-18
2.36
(60)
13.18
(335)
10.82
(275)
13.38
(340)
3.5
(89)
.82
(21)
1.18
(30)
16
(406)
.71
(18)
5/16-18
2.36
(60)
17.18
(436)
14.82
(376)
17.38
(441)
3.5
(89)
.82
(21)
1.18
(30)
20
(508)
.71
(18)
5/16-18
2.36
(60)
21.18
(538)
18.82
(478)
21.38
(543)
3.5
(89)
.82
(21)
1.18
(30)
24
(610)
.71
(18)
5/16-18
2.36
(60)
25.18
(640)
22.82
(580)
25.38
(645)
3.5
(89)
.82
(21)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
b
d2
Thread
h
l2
l3
l4
l5
l6
30
(1.18)
200
(7.87)
18
(.71)
M8 x 1.25
60
(2.36)
230
(9.06)
170
(6.69)
265
(10.43)
85
(3.35)
17
(.67)
30
(1.18)
250
(9.84)
18
(.71)
M8 x 1.25
60
(2.36)
280
(11.02)
220
(8.66)
315
(12.40)
85
(3.35)
17
(.67)
30
(1.18)
300
(11.81)
18
(.71)
M8 x 1.25
60
(2.36)
330
(12.99)
270
(10.63)
365
(14.37)
85
(3.35)
17
(.67)
30
(1.18)
400
(15.75)
18
(.71)
M8 x 1.25
60
(2.36)
430
(16.93)
370
(14.57)
465
(18.31)
85
(3.35)
17
(.67)
30
(1.18)
500
(19.69)
18
(.71)
M8 x 1.25
60
(2.36)
530
(20.87)
470
(18.50)
565
(22.24)
85
(3.35)
17
(.67)
30
(1.18)
600
(23.62)
18
(.71)
M8 x 1.25
60
(2.36)
630
(24.80)
570
(22.44)
665
(26.18)
85
(3.35)
17
(.67)