Inch and Metric Size, Aluminum
Tubular Grip Handles
With Socket Head Cap Screws
GN 666.1
GN 666.1


RoHS Compliant
GN 666.1
GN 666.1
Specification
Information

SW and EL types--matte black glass filled nylon plastic
ELG type--matte light gray glass filled nylon plastic
(polyamide) with tapped inserts for mounting
Handle tubing: Ø 30mm x 1.5 mm wall thickness
SW type--"Black-Pebble Finish" electrostatically applied powder coat
EL and ELG types--natural anodized finish
Threaded inserts: Steel, zinc plated, molded-in
Cover caps: Nylon plastic
SW and EL types--matte black
ELG type--matte gray
Socket cap screw: DIN 912 - M8 x 85 (inch versions 5/16-18)
8.8 black steel
Jam Nut: DIN 936/ISO 4032-M8 zinc plated steel (inch versions 5/16-18)
Flat washer: DIN 125A-M8 zinc plated steel (inch versions 5/16-18)

Shipping

GN 666.1 tubular grip handles offer an even more extensive size range for virtually any application that requires mounting from the top side.
Legs have maximum heat resistance: 110°C (230°F).
Various inch and metric size fasteners and kit packaging available upon request.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
l1
b
d2
Thread
h
l2
l3
l4
l5
l6
SM Type
Black Tube/
Black Legs
EL Type
Anodized Tube/
Black Legs
ELG Type
Anodized Tube/
Gray Legs
1.18
(30)
8
(203)
.71
(18)
5/16-18
2.36
(60)
9.18
(233)
6.82
(173)
9.38
(238)
3.5
(89)
.82
(21)
1.18
(30)
10
(254)
.71
(18)
5/16-18
2.36
(60)
11.18
(284)
8.82
(224)
11.38
(289)
3.5
(89)
.82
(21)
1.18
(30)
12
(305)
.71
(18)
5/16-18
2.36
(60)
13.18
(335)
10.82
(275)
13.38
(340)
3.5
(89)
.82
(21)
1.18
(30)
16
(406)
.71
(18)
5/16-18
2.36
(60)
17.18
(436)
14.82
(376)
17.38
(441)
3.5
(89)
.82
(21)
1.18
(30)
20
(508)
.71
(18)
5/16-18
2.36
(60)
21.18
(538)
18.82
(478)
21.38
(543)
3.5
(89)
.82
(21)
1.18
(30)
24
(610)
.71
(18)
5/16-18
2.36
(60)
25.18
(640)
22.82
(580)
25.38
(645)
3.5
(89)
.82
(21)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
b
d2
Thread
h
l2
l3
l4
l5
l6
SM Type
Black Tube/
Black Legs
EL Type
Anodized Tube/
Black Legs
ELG Type
Anodized Tube/
Gray Legs
30
(1.18)
200
(7.87)
18
(.71)
M8 x 1.25
60
(2.36)
230
(9.06)
170
(6.69)
265
(10.43)
85
(3.35)
17
(.67)
30
(1.18)
250
(9.84)
18
(.71)
M8 x 1.25
60
(2.36)
280
(11.02)
220
(8.66)
315
(12.40)
85
(3.35)
17
(.67)
30
(1.18)
300
(11.81)
18
(.71)
M8 x 1.25
60
(2.36)
330
(12.99)
270
(10.63)
365
(14.37)
85
(3.35)
17
(.67)
30
(1.18)
400
(15.75)
18
(.71)
M8 x 1.25
60
(2.36)
430
(16.93)
370
(14.57)
465
(18.31)
85
(3.35)
17
(.67)
30
(1.18)
500
(19.69)
18
(.71)
M8 x 1.25
60
(2.36)
530
(20.87)
470
(18.50)
565
(22.24)
85
(3.35)
17
(.67)
30
(1.18)
600
(23.62)
18
(.71)
M8 x 1.25
60
(2.36)
630
(24.80)
570
(22.44)
665
(26.18)
85
(3.35)
17
(.67)