Metric Size, Aluminum or Stainless Steel
Tubular Arch Handles
With Tapped Holes for Mounting
GN 666.4
GN 666.4

RoHS Compliant

This line drawing is movable on the page...just click and drag!

Specification
Information

Handle legs: Aluminum, plastic coated,black textured finish or silver (RAL 9005) textured finish, with tapped holes
Cover caps: Nylon plastic, matte black (with black legs) or matte light gray (with silver legs)
Handle tubing: Ø 30mm x 1.5 mm wall thickness
Tubing is available in aluminum with a "Black-Pebble Finish" electrostatically applied powder coat or a natural anodized finish, and stainless steel.
Stainless steel tubing: European Standard No. 1.4301 (American Standard Series 304), with a matte shiny finish

Shipping

GN 666.4 tubular grip handles are an advanced development of GN 666 tubular handles with straight tube. The curved shape is another modern industrial design element.
Cover caps have maximum heat resistance: 100°C (212°F).
Various metric size fasteners and kit packaging available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Aluminum Tubular Handles with Black Legs

Dimensions in:

millimenters
(inches)

Part Number
d1
l1
d2
Tapped
b
h
l2
l3
l4
t
min.
Black
Coated Finish
Natural
Anodized Finish
30
(1.18)
400
(15.75)
M6 x 1.0
22
(.87)
90
(3.54)
440
(17.32)
380
(14.96)
480
(18.90)
15
(.59)
30
(1.18)
400
(15.75)
M8 x 1.25
22
(.87)
90
(3.54)
440
(17.32)
380
(14.96)
480
(18.90)
15
(.59)
30
(1.18)
500
(19.69)
M6 x 1.0
22
(.87)
94
(3.70)
540
(21.26)
480
(18.90)
580
(22.83)
15
(.59)
30
(1.18)
500
(19.69)
M8 x 1.25
22
(.87)
94
(3.70)
540
(21.26)
480
(18.90)
580
(22.83)
15
(.59)
30
(1.18)
600
(23.62)
M6 x 1.0
22
(.87)
98
(3.86)
640
(25.20)
580
(22.83)
680
(26.77)
15
(.59)
30
(1.18)
600
(23.62)
M8 x 1.25
22
(.87)
98
(3.86)
640
(25.20)
580
(22.83)
680
(26.77)
15
(.59)
 
Stainless Steel Tubular Handles with Black Legs

Dimensions in:

millimenters
(inches)

Part Number
d1
l1
d2
Tapped
b
h
l2
l3
l4
t
min.
30
(1.18)
400
(15.75)
M6 x 1.0
22
(.87)
90
(3.54)
440
(17.32)
380
(14.96)
480
(18.90)
15
(.59)
30
(1.18)
400
(15.75)
M8 x 1.25
22
(.87)
90
(3.54)
440
(17.32)
380
(14.96)
480
(18.90)
15
(.59)
30
(1.18)
500
(19.69)
M6 x 1.0
22
(.87)
94
(3.70)
540
(21.26)
480
(18.90)
580
(22.83)
15
(.59)
30
(1.18)
500
(19.69)
M8 x 1.25
22
(.87)
94
(3.70)
540
(21.26)
480
(18.90)
580
(22.83)
15
(.59)
30
(1.18)
600
(23.62)
M6 x 1.0
22
(.87)
98
(3.86)
640
(25.20)
580
(22.83)
680
(26.77)
15
(.59)
30
(1.18)
600
(23.62)
M8 x 1.25
22
(.87)
98
(3.86)
640
(25.20)
580
(22.83)
680
(26.77)
15
(.59)
 
Aluminum Tubular Handles with Silver Legs

Dimensions in:

millimenters
(inches)

Part Number
d1
l1
d2
Tapped
b
h
l2
l3
l4
t
min.
30
(1.18)
400
(15.75)
M6 x 1.0
22
(.87)
90
(3.54)
440
(17.32)
380
(14.96)
480
(18.90)
15
(.59)
30
(1.18)
400
(15.75)
M8 x 1.25
22
(.87)
90
(3.54)
440
(17.32)
380
(14.96)
480
(18.90)
15
(.59)
30
(1.18)
500
(19.69)
M6 x 1.0
22
(.87)
94
(3.70)
540
(21.26)
480
(18.90)
580
(22.83)
15
(.59)
30
(1.18)
500
(19.69)
M8 x 1.25
22
(.87)
94
(3.70)
540
(21.26)
480
(18.90)
580
(22.83)
15
(.59)
30
(1.18)
600
(23.62)
M6 x 1.0
22
(.87)
98
(3.86)
640
(25.20)
580
(22.83)
680
(26.77)
15
(.59)
30
(1.18)
600
(23.62)
M8 x 1.25
22
(.87)
98
(3.86)
640
(25.20)
580
(22.83)
680
(26.77)
15
(.59)