Inch and Metric Size, Stainless Steel
Tubular Grip Handles
With Tapped Legs for Mounting
GN 666.5

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle legs: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), satin finish
Handle tubing: Ø 30mm x 1.5 mm wall thickness, Stainless steel, European Standard No. 1.4301 (American Standard Series 304), satin finish
Cover caps:
Type K--Plastic (Polyamide PA), matte black
Type E--Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

Shipping

Type E handles are completely made of stainless steel, making them suitable for use in hygienic environments.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
l1
length
(+/-.5 mm)
d2
Tapped
d4
h
l3
t
min.
Type K
Plastic
Cover Cap
Type E
Stainless
Steel Cover Cap
1.18
(30)
8
(203)
5/16-18
.79
(20)
2.36
(60)
10.55
(268)
.59
(15)
1.18
(30)
10
(254)
5/16-18
.79
(20)
2.36
(60)
12.56
(319)
.59
(15)
1.18
(30)
12
(305)
5/16-18
.79
(20)
2.36
(60)
14.57
(370)
.59
(15)
1.18
(30)
16
(406)
5/16-18
.79
(20)
2.36
(60)
18.54
(471)
.59
(15)
1.18
(30)
20
(508)
5/16-18
.79
(20)
2.36
(60)
22.56
(573)
.59
(15)
1.18
(30)
24
(610)
5/16-18
.79
(20)
2.36
(60)
26.57
(675)
.59
(15)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
length
(+/-.5 mm)
d2
Thread
d4
h
l3
t
min.
Type K
Plastic
Cover Cap
Type E
Stainless
Steel Cover Cap
30
(1.18)
200
(7.87)
M6 x 1.0
20
(.79)
60
(2.36)
265
(10.43)
15
(.59)
M8 x 1.25
30
(1.18)
250
(9.84)
M6 x 1.0
20
(.79)
60
(2.36)
315
(12.40)
15
(.59)
M8 x 1.25
30
(1.18)
300
(11.81)
M6 x 1.0
20
(.79)
60
(2.36)
365
(14.37)
15
(.59)
M8 x 1.25
30
(1.18)
400
(15.74)
M6 x 1.0
20
(.79)
60
(2.36)
465
(18.31)
15
(.59)
M8 x 1.25
30
(1.18)
500
(19.69)
M6 x 1.0
20
(.79)
60
(2.36)
565
(22.24)
15
(.59)
M8 x 1.25
30
(1.18)
600
(23.62)
M6 x 1.0
20
(.79)
60
(2.36)
665
(26.18)
15
(.59)
M8 x 1.25