Metric Size, Stainless Steel
Tubular Grip Handles
For Mounting from the Operator's Side
GN 666.7

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handle legs: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), satin finish
Handle tubing: Ø 30mm x 1.5 mm wall thickness, Stainless steel, European Standard No. 1.4301 (American Standard Series 304), satin finish
Mounting stud DIN 913-M8: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Set screw DIN 914-M5: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Cover caps:
Type K--Plastic (Polyamide PA), matte black
Type E--Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

Shipping

To mount GN 666.7 tubular grip handles (mounting from the back), the stud is first screwed in from the
machine side with the DIN 913-M8x25 threaded pin (included), and then the handle is pushed on and secured with the DIN 914-M5 set screw.
Type E handles are completely made of stainless steel, making them suitable for use in hygienic environments.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l1
length
(+/-.5 mm)
l2
length for mounting stud
(+/-.3 mm)
d1
d3
Thread
d4
h
l3
l4
Type K
Plastic
Cover Cap
Type E
Stainless
Steel Cover Cap
200
(7.87)
200
(7.87)
30
(1.18)
M8 x 1.25
20
(.79)
60
(2.36)
265
(10.43)
15
(.59)
250
(9.84)
250
(9.84)
30
(1.18)
M8 x 1.25
20
(.79)
60
(2.36)
315
(12.40)
15
(.59)
300
(11.81)
300
(11.81)
30
(1.18)
M8 x 1.25
20
(.79)
60
(2.36)
365
(14.37)
15
(.59)
400
(15.74)
400
(15.74)
30
(1.18)
M8 x 1.25
20
(.79)
60
(2.36)
465
(18.31)
15
(.59)
500
(19.69)
500
(19.69)
30
(1.18)
M8 x 1.25
20
(.79)
60
(2.36)
565
(22.24)
15
(.59)
600
(23.62)
600
(23.62)
30
(1.18)
M8 x 1.25
20
(.79)
60
(2.36)
665
(26.18)
15
(.59)