Inch and Metric Size, Aluminum
Tubular Grip Handles
With Tapped Inserts for Mounting
GN 666
GN 666

RoHS Compliant
GN 666

GN 666
Specification
Information

Handle legs:
SW and EL types--matte black glass filled nylon plastic
CL (Cleanline) type--matte white for Cleanline finish type) glass filled nylon plastic
ELG type--matte light gray glass filled nylon plastic
(polyamide) with tapped inserts for mounting
Handle tubing: Ø 30mm x 1.5 mm wall thickness
SW type--"Black-Pebble Finish" electrostatically applied powder coat
EL and ELG types--natural anodized finish
CL type--Cleanline shiny white electrostatically applied powder coat
Threaded inserts: Steel, zinc plated, molded-in
Cover caps: Nylon plastic
SW and EL types--matte black
CL type--matte white
ELG type--matte gray

Shipping

GN 666 tubular grip handles offer an even more extensive size range for virtually any application that requires mounting from the bottom side.
Legs have maximum heat resistance: 110°C (230°F).
For certain minimum quantities, stainless steel tubing is available upon request.
Various inch and metric size fasteners and kit packaging available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
l1
d2
Tapped
b
h
l2
l3
l4
t
min.
SW Type
Black Tube/
Black Legs
EL Type
Anodized Tube/
Black Legs
ELG Type
Anodized Tube/
Gray Legs
1.18
(30)
8
(203)
5/16-18
.71
(18)
2.36
(60)
9.17
(233)
6.81
(173)
10.55
(268)
.59
(15)
1.18
(30)
10
(254)
5/16-18
.71
(18)
2.36
(60)
11.18
(284)
8.82
(224)
12.56
(319)
.59
(15)
1.18
(30)
12
(305)
5/16-18
.71
(18)
2.36
(60)
13.19
(335)
10.83
(275)
14.57
(370)
.59
(15)
1.18
(30)
16
(406)
5/16-18
.71
(18)
2.36
(60)
17.17
(436)
14.80
(376)
18.54
(471)
.59
(15)
1.18
(30)
20
(508)
5/16-18
.71
(18)
2.36
(60)
21.18
(538)
18.82
(478)
22.56
(573)
.59
(15)
1.18
(30)
24
(610)
5/16-18
.71
(18)
2.36
(60)
25.20
(640)
22.83
(580)
26.57
(675)
.59
(15)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
d2
Tapped
b
h
l2
l3
l4
t
min.
SW Type
Black Tube/
Black Legs
EL Type
Anodized Tube/
Black Legs
CL Type
Cleanline
Finish
ELG Type
Anodized Tube/
Gray Legs
--
30
(1.18)
200
(7.87)
M6 x 1.0
18
(.71)
60
(2.36)
230
(9.06)
170
(6.69)
265
(10.43)
15
(.59)
--
30
(1.18)
250
(9.84)
M6 x 1.0
18
(.71)
60
(2.36)
280
(11.02)
220
(8.66)
315
(12.40)
15
(.59)
--
30
(1.18)
300
(11.81)
M6 x 1.0
18
(.71)
60
(2.36)
330
(12.99)
270
(10.63)
365
(14.37)
15
(.59)
--
30
(1.18)
400
(15.75)
M6 x 1.0
18
(.71)
60
(2.36)
430
(16.93)
370
(14.57)
465
(18.31)
15
(.59)
--
30
(1.18)
500
(19.69)
M6 x 1.0
18
(.71)
60
(2.36)
530
(20.87)
470
(18.50)
565
(22.24)
15
(.59)
--
30
(1.18)
600
(23.62)
M6 x 1.0
18
(.71)
60
(2.36)
630
(24.80)
570
(22.44)
665
(26.18)
15
(.59)
30
(1.18)
200
(7.87)
M8 x 1.25
18
(.71)
60
(2.36)
230
(9.06)
170
(6.69)
265
(10.43)
15
(.59)
30
(1.18)
250
(9.84)
M8 x 1.25
18
(.71)
60
(2.36)
280
(11.02)
220
(8.66)
315
(12.40)
15
(.59)
30
(1.18)
300
(11.81)
M8 x 1.25
18
(.71)
60
(2.36)
330
(12.99)
270
(10.63)
365
(14.37)
15
(.59)
30
(1.18)
400
(15.75)
M8 x 1.25
18
(.71)
60
(2.36)
430
(16.93)
370
(14.57)
465
(18.31)
15
(.59)
30
(1.18)
500
(19.69)
M8 x 1.25
18
(.71)
60
(2.36)
530
(20.87)
470
(18.50)
565
(22.24)
15
(.59)
30
(1.18)
600
(23.62)
M8 x 1.25
18
(.71)
60
(2.36)
630
(24.80)
570
(22.44)
665
(26.18)
15
(.59)