Metric Size, Aluminum
Tubular Grip Handles
With Socket Head Cap Screws
GN 667

GN 667


RoHS Compliant
GN 667
GN 667
Specification
Information

Handle legs: Smooth matte black glass nylon plastic (Polyamide), with socket head cap screws for mounting
Handle tubing: Aluminum Ø 30mm x 1.5mm wall thickness
"Black-Pebble Finish" electrostatically applied powder
coat or natural anodized finish
Tube end caps: Matte black nylon plastic
Mounting screws: Socket cap screw DIN 912-M10 x 35 8.8, AISI 304 stainless steel
Hex jam nut: DIN 936/ISO 4032-M10, AISI 304 stainless steel
Flat washer: DIN 125-M10, AISI 304 stainless steel

*U.S. standard size 3/8-16 socket cap screws can also be used for mounting.

Shipping

GN 667 tubular pull handles are very versatile, because special lengths of handles can be ordered complete in smaller quantities.
If desired, handle legs may be ordered individually to make your own special length of handle (request part no. 30WXA1).
Nylon plastic legs have maximum heat resistance:
110°C (230°F).
Stainless steel version available upon request.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

Various metric and inch size fasteners and kit packaging available upon request.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:  

millimeters
(inches)

Part Number
d1
l1
d2
Thread
a
b
l4
l5
l6
h1
h2
l2
l3
Black
Coated Finish
Natural
Anodized Finish
20
(.79)
180
(7.09)
M8 x 1.25
48
(1.89)
28
(1.10)
25
(.98)
15.5
(.61)
9.5
(.37)
45
(1.77)
58
(2.28)
200
(7.87)
142
(5.59)
20
(.79)
200
(7.87)
M8 x 1.25
48
(1.89)
28
(1.10)
25
(.98)
15.5
(.61)
9.5
(.37)
45
(1.77)
58
(2.28)
220
(8.66)
162
(6.38)
20
(.79)
250
(9.84)
M8 x 1.25
48
(1.89)
28
(1.10)
25
(.98)
15.5
(.61)
9.5
(.37)
45
(1.77)
58
(2.28)
270
(10.63)
212
(8.35)
20
(.79)
300
(11.81)
M8 x 1.25
48
(1.89)
28
(1.10)
25
(.98)
15.5
(.61)
9.5
(.37)
45
(1.77)
58
(2.28)
320
(12.60)
262
(10.31)
20
(.79)
350
(13.78)
M8 x 1.25
48
(1.89)
28
(1.10)
25
(.98)
15.5
(.61)
9.5
(.37)
45
(1.77)
58
(2.28)
370
(14.57)
312
(12.28)
20
(.79)
400
(15.75)
M8 x 1.25
48
(1.89)
28
(1.10)
25
(.98)
15.5
(.61)
9.5
(.37)
45
(1.77)
58
(2.28)
420
(16.54)
362
(14.25)
30
(1.18)
300
(11.81)
M10 x 1.5
(3/8-16)*
57
(2.24)
38
(1.50)
35
(1.38)
20
(.79)
14.5
(.57)
60
(2.36)
78
(3.07)
324
(12.76)
254
(10.00)
30
(1.18)
350
(13.78)
M10 x 1.5
(3/8-16)*
57
(2.24)
38
(1.50)
35
(1.38)
20
(.79)
14.5
(.57)
60
(2.36)
78
(3.07)
374
(14.72)
304
(11.97)
30
(1.18)
400
(15.75)
M10 x 1.5
(3/8-16)*
57
(2.24)
38
(1.50)
35
(1.38)
20
(.79)
14.5
(.57)
60
(2.36)
78
(3.07)
424
(16.69)
354
(13.94)
30
(1.18)
500
(19.69)
M10 x 1.5
(3/8-16)*
57
(2.24)
38
(1.50)
35
(1.38)
20
(.79)
14.5
(.57)
60
(2.36)
78
(3.07)
524
(20.63)
454
(17.87)
30
(1.18)
600
(23.62)
M10 x 1.5
(3/8-16)*
57
(2.24)
38
(1.50)
35
(1.38)
20
(.79)
14.5
(.57)
60
(2.36)
78
(3.07)
624
(24.57)
554
(21.81)
30
(1.18)
700
(27.56)
M10 x 1.5
(3/8-16)*
57
(2.24)
38
(1.50)
35
(1.38)
20
(.79)
14.5
(.57)
60
(2.36)
78
(3.07)
724
(28.50)
654
(25.75)
30
(1.18)
1000
(39.37)
M10 x 1.5
(3/8-16)*
57
(2.24)
38
(1.50)
35
(1.38)
20
(.79)
14.5
(.57)
60
(2.36)
78
(3.07)
1024
(40.31)
954
(37.56)