Metric Size,  Aluminum
Cabinet U-Handles
With Tapped Holes or Top Mount Plates

GN 668
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!

Specification
Handle: Aluminum extrusion
Top-mount plate: Matte black nylon plastic
Handles available with black powder coated finish or plain
tumbled finish

Information
Cabinet U-handles GN 668 are made of an aluminum extrusion with a smooth surface and rigid design.
The shape of the handle has good ergonomic features.
With certain minimum quantities, other lengths than those listed can be produced.

Various metric size fasteners and kit packaging available upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click HERE
 Type A - Tapped Hole Version                          

Dimensions in:  

millimeters
(inches)

Part Number
b1
l1
d Thread
a
h1
l2
r
t
min
Black Finish
Tumbled Finish
20
(.79)
130
(5.12)
M5 x 0.8
10
(.39)
45
(1.77)
120
(4.72)
15
(.59)
10
(.39)
20
(.79)
170
(6.69)
M5 x 0.8
10
(.39)
45
(1.77)
160
(6.30)
15
(.59)
10
(.39)
20
(.79)
190
(7.48)
M5 x 0.8
10
(.39)
45
(1.77)
180
(7.09)
15
(.59)
10
(.39)
20
(.79)
210
(8.27)
M5 x 0.8
10
(.39)
45
(1.77)
200
(7.87)
15
(.59)
10
(.39)
30
(1.18)
262
(10.31)
M6 x 1.0
12
(.47)
50
(1.97)
250
(9.84)
15
(.59)
12
(.47)
30
(1.18)
312
(12.28)
M6 x 1.0
12
(.47)
50
(1.97)
300
(11.81)
15
(.59)
12
(.47)
30
(1.18)
362
(14.25)
M6 x 1.0
12
(.47)
50
(1.97)
350
(13.78)
15
(.59)
12
(.47)
30
(1.18)
412
16.22)
M6 x 1.0
12
(.47)
50
(1.97)
400
(15.75)
15
(.59)
12
(.47)
 
 Type B - Top Mount Plates Version
Part Number
b1
l1
a
b2
h1
h2
h3
l2
l3
l4
r
Black Finish
Tumbled Finish
20
(.79)
130
(5.12)
10
(.39)
23
(.91)
45
(1.77)
6
(.24)
7.5
(.30)
120
(4.72)
141
(5.55)
153
(6.02)
15
(.59)
20
(.79)
170
(6.69)
10
(.39)
23
(.91)
45
(1.77)
6
(.24)
7.5
(.30)
160
(6.30)
181
(7.13)
193
(7.60)
15
(.59)
20
(.79)
190
(7.48)
10
(.39)
23
(.91)
45
(1.77)
6
(.24)
7.5
(.30)
180
(7.09)
201
(7.91)
213
(8.39)
15
(.59)
20
(.79)
210
(8.27)
10
(.39)
23
(.91)
45
(1.77)
6
(.24)
7.5
(.30)
200
(7.87)
221
(8.70)
233
(9.17)
15
(.59)