Metric Size, Aluminum
System Handles
With Back to Back Mounting Capability
GN 669




RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handle tubing and legs: Aluminum  
Handle tube and end piece available in matte black powder coat or natural anodized finish  
End cover caps: Matte black technopolymer plastic 
Socket head cap screws: Zinc-plated steel, DIN 912-M8 x 75  
Hexagon nuts: Zinc-plated steel, DIN 936/ISO 4032  
Washers: Zinc-plated steel, DIN 125

Shipping
 

System handles GN 669 offer the advantage of high stability when the use of long handles is required.  
Handles can also be supplied as hand railings.
For very long lengths between mounting points, a special mounting piece with identical securing methods and plastic end covers can be supplied for certain minimum quantities. Special bent tubes (diameter 28mm x 2mm) are available upon request.  
Handle tubes, end pieces, and plastic end covers are available separately upon request.
Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
Mounting Information
 
When mounting from the operator's side (Type B) the plastic end covers are supplied loose. Once the handle has been mounted the end covers are pushed over the end of the handle tube and the leg until they snap into the groove at the tube end.  
Both mounting methods (Type A and B) allow the mounting of a pair of handles in opposite position. This method could be used on doors (double handle). Depending on the door thickness, longer socket head cap screws DIN 912 might be required.
 
 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Type A -- Back Mounting

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
b
d2
Tapped
h~
l2
l3
t
min
Matte Black
Anodized
28
(1.10)
200
(7.87)
32
(1.26)
M8
76
(2.99)
220
(8.66)
180
(7.09)
15
(.59)
28
(1.10)
250
(9.84)
32
(1.26)
M8
76
(2.99)
270
(10.63)
230
(9.06)
15
(.59)
28
(1.10)
300
(11.81)
32
(1.26)
M8
76
(2.99)
320
(12.60)
280
(11.02)
15
(.59)
28
(1.10)
400
(15.75)
32
(1.26)
M8
76
(2.99)
420
(16.54)
380
(14.96)
15
(.59)
28
(1.10)
500
(19.69)
32
(1.26)
M8
76
(2.99)
520
(20.47)
480
(18.90)
15
(.59)
28
(1.10)
600
(23.62)
32
(1.26)
M8
76
(2.99)
620
(24.41)
580
(22.83)
15
(.59)
Type B -- Front Mounting

Dimensions in:

millimeters
(inches)

Part Number
d1
l1
b
d2
Thread
h~
l2
l3
l4
Matte Black
Anodized
28
(1.10)
200
(7.87)
32
(1.26)
M8
76
(2.99)
220
(8.66)
180
(7.09)
20
(.79)
28
(1.10)

250
(9.84)

32
(1.26)
M8
76
(2.99)
270
(10.63)
230
(9.06)
20
(.79)
28
(1.10)
300
(11.81)
32
(1.26)
M8
76
(2.99)
320
(12.60)
280
(11.02)
20
(.79)
28
(1.10)
400
(15.75)

32
(1.26)

M8
76
(2.99)
420
(16.54)
380
(14.96)
20
(.79)
28
(1.10)
500
(19.69)
32
(1.26)
M8
76
(2.99)
520
(20.47)
480
(18.90)
20
(.79)
28
(1.10)
600
(23.62)
32
(1.26)
M8
76
(2.99)
620
(24.41)
580
(22.83)
20
(.79)