Metric Size, Zinc Die-Cast
Stop Locks
With 4 Indexing Positions
GN 702

RoHS Compliant
  This line drawing is movable on the page...just click and drag!
Specification
Information

Latch: Zinc die-cast, electrostatically applied powder coat in black (RAL 9005) or red (RAL 3000) textured finish
Indexing mechanism:
Types A and B--Steel/plastic, steel parts zinc plated, blue passivated
Type C--Zinc die cast/plastic
Fastening flange: Zinc die-cast, electrostatically applied powder coat in black textured finish

Shipping

GN 702 Stop Locks offer a fast and easy way to close and hold doors, flaps, slide-in modules, etc. They lock in four positions (90°).
These stop locks have the same connecting dimensions as GN 115.1 Mini Locks. The mounting bores are to be selected accordingly.
In standard production, the mounting bore holes are usually made by punching or with a laser.
Sheet Metal Punch GN 123 is recommended for small series and sheet metal with a thickness less than 2 mm.
The mounting bore holes can also be made by drilling or milling.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - With Flange for Surface Mounting

Dimensions in:

millimeters
(inches)

Part Number d r b l1 ~
l2 l3
min.
Black Red
702-17-40-A-SW
Download the CAD
702-17-40-A-RS
Download the CAD
17
(.67)
40
(1.57)
10
(.39)
6.5
(.26)
16.5
(.65)
21.5
(.85)
702-17-55-A-SW
Download the CAD
702-17-55-A-RS
Download the CAD
17
(.67)
55
(2.17)
10
(.39)
6.5
(.26)
16.5
(.65)
21.5
(.85)
 
Type B - With Female Thread

Dimensions in:

millimeters
(inches)

Part Number d r b l1 ~
l2 l3
min.
l4
Black Red
702-17-40-B-SW
Download the CAD
702-17-40-B-RS
Download the CAD
17
(.67)
40
(1.57)
10
(.39)
6.5
(.26)
16.5
(.65)
21.5
(.85)
11
(.43)
702-17-55-B-SW
Download the CAD
702-17-55-B-RS
Download the CAD
17
(.67)
55
(2.17)
10
(.39)
6.5
(.26)
16.5
(.65)
21.5
(.85)
11
(.43)
 
Type C - With Male Thread

Dimensions in:

millimeters
(inches)

Part Number d r b l1 ~
l2 l3
min.
Black Red
702-17-40-C-SW
Download the CAD
702-17-40-C-RS
Download the CAD
17
(.67)
40
(1.57)
10
(.39)
6.5
(.26)
16.5
(.65)
21.5
(.85)
702-17-55-C-SW
Download the CAD
702-17-55-C-RS
Download the CAD
17
(.67)
55
(2.17)
10
(.39)
6.5
(.26)
16.5
(.65)
21.5
(.85)