Metric Size, Zinc Die-Cast
Stop Locks

GN 720

RoHS Compliant
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Lever: Zinc die-cast, electrostatically applied powder coat in black (RAL 9005) or silver (RAL 9006) textured finish
Latching mechanism: Stainless steel
Countersunk screw: DIN 7991, Stainless steel (A2)

Shipping

GN 720 Stop Locks may be used as stops, and feature a high degree of stability.
The internal ball-spring latching mechanism has four latching positions at a distance of 90° each. Thanks to the bolt attachment using the countersunk screw, the latching position can be easily selected.
The bar is solid and may be machined, if required.
The countersunk screw is enclosed as part of the set.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number r d1
Thread
b d2 d3 l1 l2 l3 l4 Load
F max
in N
Black Silver
720-45-M6-A-SW
Download the CAD
720-45-M6-A-SR
Download the CAD
45
(1.77)
M6 x 1.0 13
(.51)
19
(.75)
9
(.35)
12
(.47)
13
(.51)
8.5
(.34)
.5
(.02)
500
720-65-M8-A-SW
Download the CAD
720-65-M8-A-SR
Download the CAD
65
(2.56)
M8 x 1.25 18
(.71)
25
(.98)
14
(.55)
14
(.55)
16
(.63)
10.5
(.41)
.6
(.02)
1000