"Economical" Stainless Steel
Cabinet U-Handles
Blind Tapped or Thru Hole Type

GN 728.5



RoHS Compliant
 
Specification
Information

Handle: Cast stainless steel, European Standard 1.4308, matte shot blasted finish
Type A: Bottom mount (blind tapped hole) 
Type B: Top mount (thru hole) for socket head cap screws (d2: Fits metric M6 and 1/4")

Shipping

Low cost alternative in stainless steel.  
Hole center dimension is identical in both versions, so they can be mounted in pairs opposite each other.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b
l1
d1
Tapped
d2
Thru Hole
d3
h1
h2
l2
l3
s
t
min.
Type A
Type B
22.5
(.89)
120
(4.72)
M6 x 1.0
6.4
(.252)
11
(.43)
42.5
(1.67)
13
(.51)
147
(5.79)
108
(4.25)
8
(.31)
10
(.39)