"Economical" Aluminum
Cabinet U-Handles
Blind Tapped or Thru Hole Type

GN 728


RoHS Compliant
 
Specification
Information

Handle: Pressure die-cast aluminum
Black powder-coated finish (K) is standard; for tumbled finish substitute "T" for "K" in part number  
Type A: Bottom mount (blind tapped hole) 
Type B: Top mount for socket head cap screws (d2: Fits metric M6 or M8 and 1/4" or 5/16" respectively)

Shipping

Low cost alternative in metal.  
Hole center dimension is identical in both versions, so they can be mounted in pairs opposite each other.
Tumbled finish version not recommended to be anodized.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
b
l1
d1
Tapped
d2
Thru Hole
d3
h1
h2
l2
l3
s
t
min.
Type A
Type B
22.5
(.89)
120
(4.72)
M6 x 1.0
6.4
(.252)
11
(.43)
42.5
(1.67)
13
(.51)
147
(5.79)
108
(4.25)
8
(.31)
10
(.39)
27
(1.06)
180
(7.09)
M8 x 1.25
8.4
(.331)
13.5
(.53)
47.5
(1.87)
16
(.63)
214
(8.43)
165
(6.50)
10
(.39)
12
(.47)