Metric Size,  Extruded Aluminum
Grip Handles
With Tapped Holes

GN 730
GN730
RoHS Compliant
GN730 GN730

Specification
Handle: Aluminum extrusion, black powder coated RAL 9005, textured finish; plain tumbled finish; anodized, natural finish; or silver powder coated RAL 9006, textured finish
Tapped holes for mounting


Information
Typical applications for these grip handles are for use on machine doors, drawers and guards.
For certain minimum quantities special lengths can also be easily produced.
Natural anodized finish available upon request.

Various metric size fasteners and kit packaging available upon request.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click HERE
 

Dimensions in:

millimeters
(inches)

 

 
Part Number
l1
d Thread
a
b1
b2
h1
h2
l2
t
min.
Black Finish
Tumbled Finish
Anodized Finish
Silver Finish
110
(4.33)
M6 x 1.0
10
(.39)
9.5
(.37)
33
(1.30)
32
(1.26)
24
(.94)
90
(3.54)
9
(.35)
125
(4.92)
M6 x 1.0
10
(.39)
9.5
(.37)
33
(1.30)
32
(1.26)
24
(.94)
105
(4.13)
9
(.35)
140
(5.51)
M6 x 1.0
10
(.39)
9.5
(.37)
33
(1.30)
32
(1.26)
24
(.94)
120
(4.72)
9
(.35)