Metric Size, Aluminum
Handle Tubes
With Screw Channel

GN 930

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Tube:  Aluminum
Black powder-coated "pebble finish" or matte natural anodized finish

Shipping

GN 930 handle tubes with screw channel are designed for use in a variety of different tube handles (e.g. GN 333).
For applications not requiring handle bases, the screw channel provides a very economical fixing solution with thread-tapping screws. The lengths l listed in the table are stock lengths.
Any lengths below 3000 mm are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
l
+/-0.05 mm
d2
For thread tapping screws DIN 7500
Black
Coated Finish
Natural
Anodized Finish
20
(.79)
194
(7.64)
4.5
(.18)
M5 x .8
244
(9.61)
294
(11.57)
394
(15.51)
28
(1.10)
192
(7.56)
5.5
(.22)
M6 x 1.0
242
(9.53)
292
(11.50)
392
(15.43)
492
(19.37)
592
(23.31)
30
(1.18)
189
(7.44)
3.6
(.14)
M4 x .7
289
(11.38)
389
(15.31)
489
(19.25)
589
(23.19)
989
(38.94)