Nylon Plastic
Cabinet "U" Handles
With Counterbored Mounting Holes
MF
GN 300
RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information

Handle: Glass fiber reinforced nylon plastic, matte finish
Mounting holes:  Counterbored for inch or metric socket cap screws

Part number designates color "black".
Special colors listed below are available upon request:
Orange, RAL 2004
Red, RAL 3000
Gray, RAL 7031
White, RAL 9010

Both dimensions, inch and metric, are interchangeable.


Please call our sales staff for special color part numbers, pricing and delivery.
Shipping

The shape of this handle has good ergonomic features.
Because of the style and durability of this handle, it is suitable for most industries.
Maximum heat resistance: 110°C (230°F).

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Black
E
B
d
Mounting
Holes
D
F
C
G
H
A
21
(.83)
93.5
(3.68)
6.5
(.256)
10.5
(.41)
36
(1.42)
30
(1.18)
6
(.24)
7
(.28)
112
(4.41)
26
(1.02)
117
(4.61)
6.5
(.256)
10.5
(.41)
41
(1.61)
34
(1.34)
6
(.24)
9
(.35)
139
(5.47)
26
(1.02)
117
(4.61)
8.5
(.335)
13
(.51)
41
(1.61)
34
(1.34)
6
(.24)
9
(.35)
139
(5.47)
27
(1.06)
132
(5.20)
6.5
(.256)
10.5
(.41)
45
(1.77)
37
(1.46)
9
(.35)
7
(.28)
156
(6.14)
27
(1.06)
132
(5.20)
8.5
(.335)
13
(.51)
45
(1.77)
37
(1.46)
7
(.28)
9
(.35)
156
(6.14)
28
(1.10)
179
(7.05)
8.5
(.335)
13
(.51)
50
(1.97)
42
(1.65)
8
(.31)
9
(.35)
204
(8.03)