Nylon Plastic - Angled
Safety-Closed Pull Handles
With Through Holes
MFA
MFA
RoHS Compliant

MFA
MFA
Specification
Information

Body: Matte glass filled nylon plastic
Cover strip: Orange
Mounting holes: thorugh holes for inch or metric hex cap screws or low head socket cap screws
Both dimensions, inch and metric, are interchangeable.

Shipping

This pull handle is a "safety handle" with a 15° angle, and is used where a reach-through of the fingers is not permitted.
Maximum heat resistance: 110°C (230°F).

Various metric and inch size fasteners and kit packaging available upon request.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
S
I
d
Mounting
Holes
H
h
L
F
25
(.98)
109
(4.29)
6.5
(.256)
44
(1.73)
24
(.94)
130
(5.12)
88
(3.46)