Polypropylene Plastic
Cabinet "U" Handles
With Counterbored Mounting Holes
MFE
wo


RoHS Compliant



 
Specification
Information

Handle: Fiberglass reinforced polypropylene, matte finish black  
Mounting holes: Counterbored for socket cap screws  
Both dimensions, inch and metric, are interchangeable

Please call our sales staff for special color part numbers, pricing and delivery.
Shipping

The shape of this handle has good ergonomic features.  
The MFE series is the economical version of the MF series.
Maximum heat resistance: 100°C (210°F).

Various metric and inch size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Black
E
B
d
Mounting
Holes
D
F
C
G
H
A
21
(.83)
93.5
(3.68)
6.5
(.256)
10.5
(.41)
36
(1.42)
30
(1.18)
6
(.24)
7
(.28)
112
(4.41)
26
(1.02)
117
(4.61)
6.5
(.256)
10.5
(.41)
41
(1.61)
34)
(1.34)
6
(.24)
9
(.35)
139
(5.47)
26
(1.02)
117
(4.61)
8.5
(.335)
13
(.51)
41
(1.61)
34
(1.34)
6
(.24)
9
(.35)
139
(5.47)
27
(1.06)
132
(5.20)
6.5
(.256)
10.5
(.41)
45
(1.77)
37
(1.46)
9
(.35)
7
(.28)
156
(6.14)
27
(1.06)
132
(5.20)
8.5
(.335)
13
(.51)
45
(1.77)
37
(1.46)
7
(.28)
9
(.35)
156
(6.14)
28
(1.10)
179
(7.05)
8.5
(.335)
13
(.51)
50
(1.97)
42
(1.65)
8
(.31)
9
(.35)
204
(8.03)