Metric Size, Nylon Plastic
Cabinet U-Handles
With Threaded Studs
MFP
wo



RoHS Compliant
 
Specification
Information
Handle: Black nylon plastic 
Threaded studs: Zinc-plated steel, molded in

Please call our sales staff for special color part numbers, pricing and delivery.
Shipping

The shape of this handle has good ergonomic features.   Because of the style and durability of this handle, it is suitable for most industries.  
Maximum heat resistance: 150°C (300°F).

Various metric size fasteners and kit packaging available upon request.

See our technical section for vertical lifting load information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
E
B
D
Thread
F
C
L
A
21
(.83)

93.5
(3.68)

M6 x 1.0
36
(1.42)
30
(1.18)
15
(.59)
112
(4.41)
26
(1.02)
117
(4.61)
M6 x 1.0
41
(1.61)

34
(1.34)

15
(.59)

139
(5.47)
27
(1.06)
132
(5.20)
M6 x 1.0
45
(1.77)
37
(1.46)
15
(.59)
156
(6.14)

28
(1.10)

179
(7.05)
M6 x 1.0
50
(1.97)
42
(1.65)
15
(.59)
204
(8.03)