Metric Size, Phenolic Plastic
Cabinet U-Handles
With Tapped Inserts

MS
wo
MS

RoHS Compliant
MS
MS

Specification
Handle: Black phenolic plastic
Inserts: Brass, molded-in

Information
For certain minimum quantities inserts are also available in steel or stainless steel.
Heat resistance of phenolic plastic:
Maximum heat resistance 300°F (149° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
                            

Dimensions in:

millimeters
(inches)

Part
Number
B
D
Tapped
H
A
C
E
F
105
(4.13)
M6 x 1.0
13
(.51)
140
(5.51)
30
(1.18)
30
(1.18)
48
(1.88)
110
(4.33)
M6 x 1.0
9
(.35)
117
(4.61)
M8 x 1.25
15
(.59)
120
(4.72)
M6 x 1.0
9
(.35)
120
(4.72)
M8 x 1.25
9
(.35)
132
(5.20)
M8 x 1.25
15
(.59)
160
(6.30)
36
(1.42)
36
(1.42)
56
(2.20)
132
(5.20)
M10 x 1.5
16
(.63)