Metric Size, Thermoplastic
Ball Knobs
Tapped Hole or Tapped Insert Type
DIN 319-KT




RoHS Compliant

 

This line drawing is movable on the page...just click and drag!

 

Specification
Information
Ball knob: Black thermoplastic, matte finish  
Available with tapped hole or zinc-plated steel tapped insert

 
Maximum heat resistance of thermoplastic: 200°C (390°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Tapped Hole Table
Part Number d1 d2
Tapped
d5 h t1
min.
4NB83/C
Download the CAD
16
(.63)
M4 x .7 8
(.31)
15
(.59)
7.2
(.28)
5NB84/C
Download the CAD
20
(.79)
M5 x .8 12
(.47)
18
(.71)
9.1
(.36)
6NB85/C
Download the CAD
25
(.98)
M6 x 1.0 15
(.59)
22.5
(.89)
11
(.43)
8NB86/C
Download the CAD
32
(1.26)
M8 x 1.25 18
(.71)
29
(1.14)
14.5
(.57)
 

Dimensions in:

millimeters
(inches)

Tapped Insert Table
Part Number d1 d3
Tapped
d5 h t2
min.
5NB84/E
Download the CAD
20
(.79)
M5 x .8 12
(.47)
18
(.71)
11
(.43)
6NB85/E
Download the CAD
25
(.98)
M6 x 1.0 15
(.59)
22.5
(.89)
14
(.55)
8NB86/E
Download the CAD
32
(1.26)
M8 x 1.25 18
(.71)
29
(1.14)
17
(.67)