Metric Size, Stainless Steel
Ball Knobs
Tapped Type
DIN 319-NI
wo
DIN 319-ST
RoHS Compliant
DIN 319-ST DIN 319-ST
Specification
Information

Ball knob: Stainless steel, matte shot-blast finish
European standard No. 1.4305
(American Standard 303)

An excellent choice for corrosion-free applications.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Tapped
d4 h t1
min
4NBT4
Download the CAD
16
(.63)
M4 x .7 8
(.31)
15
(.59)
7.2
(.28)
5NBT5
Download the CAD
20
(.79)
M5 x .8 12
(.47)
18
(.71)
9.1
(.36)
6NBT6
Download the CAD
25
(.98)
M6 x 1.0 15
(.59)
22.5
(.89)
11
(.43)
8NBT7
Download the CAD
32
(1.26)
M8 x 1.25 18
(.71)
29
(1.14)
14.5
(.57)
10NBT8
Download the CAD
40
(1.57)
M10 x 1.5 22
(.87)
37
(1.46)
18
(.71)