Metric Size, Steel
Ball Knobs
Tapped or Blind Bore Type
DIN 319-ST
wo
DIN 319-ST


RoHS Compliant
DIN 319-ST DIN 319-ST
Specification
Information
Ball knob: Steel, turned and polished
Available with tapped hole or blind bore

For certain minimum quantities, steel ball knobs can also be supplied plated.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2
Tapped
d3
Blind Bore
d4 h t1
min
t2
min
4NB43/C
Download the CAD
16
(.63)
M4 x .7   8
(.31)
15
(.59)
7.2
(.28)
9
(.35)
6MB43/K
Download the CAD
  6
5NB44/C
Download the CAD
20
(.79)
M5 x .8   12
(.47)
18
(.71)
9.1
(.36)
11
(.43)
8MB44/K
Download the CAD
  8
6NB45/C
Download the CAD
25
(.98)
M6 x 1.0   15
(.59)
22.5
(.89)
11
(.43)
14
(.55)
10MB45/K
Download the CAD
  10
8NB46/C
Download the CAD
32
(1.26)
M8 x 1.25   18
(.71)
29
(1.14)
14.5
(.57)
17
(.67)
12MB46/K
Download the CAD
  12
10NB47/C
Download the CAD
40
(1.57)
M10 x 1.5   22
(.87)
37
(1.46)
18
(.71)
22
(.87)
16MB47/K
Download the CAD
  16
12NB48/C
Download the CAD
50
(1.97)
M12 x 1.75   27
(1.06)
46
(1.81)
21
(.83)
28
(1.10)
20MB48/K
Download the CAD
  20