Metric Size, Nylon Plastic
Fixed Handles
With Fixed Stud
DIN 39-KT
DIN 39-KT


RoHS Compliant
DIN 39-KT
DIN 39-KT
Specification
Information

Hand piece: Black nylon plastic with matte finish
Threaded shaft: Steel, zinc-plated, molded-in

Shipping

Standard fixed handles DIN 39 are used in applications where a positive non-revolving grip is required.
Maximum heat resistance of nylon plastic:  100°C (212°F).
For use on this handle: DIN 911 hex keys available.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d3
Thread
d4
H13 - tol.
l1
l2
l3
Int. Hex
A/F
20
(.79)
M8 x 1.25
13
(.51)
64
(2.52)
13
(.51)
8
(.31)
4
(.16)
25
(.98)
M10 x 1.5
16
(.63)
80
(3.15)
14
(.55)
10
(.39)
5
(.20)
32
(1.26)
M12 x 1.75
20
(.79)
100
(3.94)
21
(.83)
13
(.51)
6
(.24)