Metric Size, Steel
Fixed Handles
With Fixed Stud
DIN 39-ST
wo
DIN 39-ST


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 39-ST
Specification
Information

Handle: Steel, zinc-plated, blue passivated
Available with plain or threaded shaft, zinc-plated
Turned from solid bar stock

Shipping

Standard fixed handles DIN 39 are used in applications where a positive non-revolving grip is required.
For use on this handle: DIN 911 hex keys available.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plain Shaft

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
H8 - tol.
Plain
d4
H13 - tol.
l1
l2
l3
Int. Hex
A/F
16
(.63)
7
(.28)
10
(.39)
50
(1.97)
11
(.43)
7
(.28)
3
(.12)
20
(.79)
8
(.31)
13
(.51)
64
(2.52)
13
(.51)
8
(.31)
4
(.16)
25
(.98)
10
(.39)
16
(.63)
80
(3.15)
14
(.55)
10
(.39)
5
(.20)
32
(1.26)
13
(.51)
20
(.79)
100
(3.94)
21
(.83)
13
(.51)
6
(.24)
36
(1.42)
16
(.63)
22
(.87)
112
(4.41)
26
(1.02)
14
(.55)
8
(.31)
Threaded Shaft

Dimensions in:

millimeters
(inches)

Part
Number
d1
d3
Thread
d4
H13 - tol.
l1
l2
l3
Int. Hex
A/F
16
(.63)
M6 x 1.0
10
(.39)
50
(1.97)
11
(.43)
7
(.28)
3
(.12)
20
(.79)
M8 x 1.25
13
(.51)
64
(2.52)
13
(.51)
8
(.31)
4
(.16)
25
(.98)
M10 x 1.5
16
(.63)
80
(3.15)
14
(.55)
10
(.39)
5
(.20)
32
(1.26)
M12 x 1.75
20
(.79)
100
(3.94)
21
(.83)
13
(.51)
6
(.24)
36
(1.42)
M16 x 2.0
22
(.87)
112
(4.41)
26
(1.02)
14
(.55)
8
(.31)