Metric Size, Aluminum
Revolving Handles
With Plain or Threaded Shaft
DIN 98
DIN 98-AL


Call for RoHS

This line drawing is movable on the page...just click and drag!
DIN 98-AL
Specification
Information

Hand piece: Aluminum, turned and polished
Spindle: Steel, zinc-plated
Available with plain or threaded shaft

Shipping

These revolving handles have a comfortable grip and are widely used on crank handles or handwheels.
They are are supplied unassembled so that the shaft can be press fitted or screwed into a tapped blind bore prior to assembly.
For use on this handle: DIN 911 hex keys available.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Plain Shaft

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
H8 - tol.
Plain
d4
H13 - tol.
l1~
l2
l3
16
(.63)
7
(.28)
10
(.39)
49
(1.93)
11
(.43)
5.5
(.22)
20
(.79)
8
(.31)
13
(.51)
61
(2.40)
13
(.51)
6
(.24)
25
(.98)
10
(.39)
16
(.63)
75
(2.95)
14
(.55)
8
(.31)
32
(1.26)
13
(.51)
20
(.79)
95
(3.74)
21
(.83)
10.5
(.41)
36
(1.42)
16
(.63)
22
(.87)
106
(4.17)
26
(1.02)
11
(.43)
Threaded Shaft

Dimensions in:

millimeters
(inches)

Part
Number
d1
d3
Thread
d4
H13 - tol.
l1~
l2
l3
Int. Hex
A/F
16
(.63)
M6 x 1.0
10
(.39)
49
(1.93)
11
(.43)
5.5
(.22)
3
(.12)
20
(.79)
M8 x 1.25
13
(.51)
61
(2.40)
13
(.51)
6
(.24)
4
(.16)
25
(.98)
M10 x 1.5
16
(.63)
75
(2.95)
14
(.55)
8
(.31)
5
(.20)
32
(1.26)
M12 x 1.75
20
(.79)
95
(3.74)
21
(.83)
10.5
(.41)
6
(.24)
36
(1.42)
M16 x 2.0
22
(.87)
106
(4.17)
26
(1.02)
11
(.43)
8
(.31)
*Supplied as phenolic plastic.