Metric Size,
Positioning Symbols
For EN 518 and EN 718.1 Tapered Knobs

EN 517.1

Elesa Model MA


RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Positioning symbols on self adhesive foil printed in silver-grey / black

Shipping

Elesa® original design positioning symbols.
EN 518.1 positioning symbols are designed for use with EN 518 tapered knobs and EN 718.1 mushroom shaped knobs, or also according to customer's drawing.
Tapered knobs Ø 20 and Ø 25 for forklift trucks (ISO 3287) are available upon request..
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 

Dimensions in:

millimeters
(inches)

Part Number Positioning System d1
Handle Diameter
517.1-20-F1
20
(.79)
517.1-25-F1 25
(.98)
517.1-20-F2
20
(.79)
517.1-25-F2 25
(.98)
517.1-20-F3
20
(.79)
517.1-25-F3 25
(.98)
517.1-20-F4
20
(.79)
517.1-25-F4 25
(.98)
517.1-20-F5
20
(.79)
517.1-25-F5 25
(.98)
517.1-20-F6
20
(.79)
517.1-25-F6 25
(.98)
517.1-20-F7
20
(.79)
517.1-25-F7 25
(.98)
517.1-20-F8
20
(.79)
517.1-25-F8 25
(.98)
517.1-20-F9
20
(.79)
517.1-25-F9 25
(.98)
517.1-20-F10
20
(.79)
517.1-25-F10 25
(.98)
517.1-20-F11
20
(.79)
517.1-25-F11 25
(.98)
517.1-20-F12
20
(.79)
517.1-25-F12 25
(.98)
517.1-20-F13
20
(.79)
517.1-25-F13 25
(.98)
517.1-20-F14
20
(.79)
517.1-25-F14 25
(.98)
517.1-20-F15
20
(.79)
517.1-25-F15 25
(.98)